NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.FeatureReplayBuilder builder. More...
Public Member Functions | |
unsafe void | MakeFirstCurrent () |
Makes the first feature of the work part current. More... | |
unsafe void | MakePreviousCurrent () |
Makes the previous feature of the work part current. More... | |
unsafe void | MakeNextCurrent () |
Makes the next feature of the work part current. More... | |
unsafe void | MakeLastCurrent () |
Makes the last feature of the work part current. More... | |
unsafe void | MakeNextBooleanCurrent () |
Makes the next boolean feature of the work part current. More... | |
unsafe void | Play () |
Starts feature replay. More... | |
unsafe void | Pause () |
Pauses feature replay. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe int | ReplayTimestampNumber [get, set] |
Returns or sets the replay timestamp number of feature. More... | |
unsafe double | SecondsBetweenSteps [get, set] |
Returns or sets the delay in seconds between replay steps More... | |
Represents a NXOpen.Features.FeatureReplayBuilder builder.
NXOpen.Features.FeatureReplayBuilder is used to control the feature replay of a part. Using this class, one can make the first feature or the last feature current, and step through the features by making the next feature or previous feature current. This class also allows stepping to the next boolean feature or automatically replay to a given feature. If the feature to be replayed to, is more than the current feature, one can specify a delay (time interval in seconds) between the replay of each of the features to observe the part construction with interactive NX session. When interactive NX session is not running, there will be no display of objects / current features.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateFeatureReplayBuilder
Default values.
Property | Value |
---|---|
ReplayTimestampNumber |
0 |
SecondsBetweenSteps |
0 |
Created in NX6.0.0
unsafe void NXOpen.Features.FeatureReplayBuilder.MakeFirstCurrent | ( | ) |
Makes the first feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FeatureReplayBuilder.MakeLastCurrent | ( | ) |
Makes the last feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FeatureReplayBuilder.MakeNextBooleanCurrent | ( | ) |
Makes the next boolean feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FeatureReplayBuilder.MakeNextCurrent | ( | ) |
Makes the next feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FeatureReplayBuilder.MakePreviousCurrent | ( | ) |
Makes the previous feature of the work part current.
If replay is going on, it will stop.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FeatureReplayBuilder.Pause | ( | ) |
Pauses feature replay.
If replay is going on, it will pause.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.Features.FeatureReplayBuilder.Play | ( | ) |
Starts feature replay.
If feature replay is in paused state, it will continue from the paused state. Replay will continue to the feature number as set by NXOpen.Features.FeatureReplayBuilder.ReplayTimestampNumber . If NXOpen.Features.FeatureReplayBuilder.ReplayTimestampNumber is more than the current feature, feature replay will continue to NXOpen.Features.FeatureReplayBuilder.ReplayTimestampNumber - one feature at a time and there will be a delay of NXOpen.Features.FeatureReplayBuilder.SecondsBetweenSteps seconds between replay of each feature. If NXOpen.Features.FeatureReplayBuilder.ReplayTimestampNumber is less than the current feature, feature NXOpen.Features.FeatureReplayBuilder.ReplayTimestampNumber will be made current feature and no steps are shown.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the replay timestamp number of feature.
If this feature is more than the current feature, feature replay will continue to this feature showing the steps in between. If this feature is less than the current feature, this feature will be made current on next replay.
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the delay in seconds between replay steps
Created in NX6.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")