NXOpen .NET Reference
12.0.0
|
Provides interfaces to utilise custom feature functionality More...
Public Member Functions | |
unsafe NXOpen.Features.CustomFeatureClass | GetClassFromName (string className) |
Get the Features.CustomFeatureClass object for the given class name. More... | |
unsafe NXOpen.Features.CustomFeature | GetEditedCustomFeature () |
Get the edited custom feature. More... | |
unsafe NXOpen.Features.CustomFeatureSelectionFilter | CreateCustomFeatureSelectionFilter () |
Get the Custom Feature Selection Filter object More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides interfaces to utilise custom feature functionality
To obtain an instance of this class, refer to NXOpen.Session
Created in NX11.0.0
unsafe NXOpen.Features.CustomFeatureSelectionFilter NXOpen.Features.CustomFeatureClassManager.CreateCustomFeatureSelectionFilter | ( | ) |
Get the Custom Feature Selection Filter object
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Features.CustomFeatureClass NXOpen.Features.CustomFeatureClassManager.GetClassFromName | ( | string | className | ) |
Get the Features.CustomFeatureClass object for the given class name.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
className | name of class to find |
unsafe NXOpen.Features.CustomFeature NXOpen.Features.CustomFeatureClassManager.GetEditedCustomFeature | ( | ) |
Get the edited custom feature.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the tag of this object.