NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ColorFeatureGroupBuilder Represents a color feature group builder. More...
Public Types | |
enum | OperationType { SpecifyColor, NoColor } |
specify color or remove color type More... | |
enum | ProcessType { NewFeatures, AllMembers, FirstLevelMembers } |
set color for new features only or set color and apply to all members More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the color More... | |
unsafe NXOpen.Features.ColorFeatureGroupBuilder.OperationType | Operation [get, set] |
Returns or sets the color operation option. More... | |
unsafe NXOpen.Features.ColorFeatureGroupBuilder.ProcessType | Process [get, set] |
Returns or sets the property to set color for new features only or set color and apply to all members More... | |
unsafe NXOpen.Features.SelectFeatureList | SelectFeature [get] |
Returns the features to color More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ColorFeatureGroupBuilder Represents a color feature group builder.
The color feature group does not create a feature, but assists user to assign color to selected feature groups.
To create a new instance of this class, use NXOpen.Features.FeatureCollection.CreateColorFeatureGroupBuilder
Default values.
Property | Value |
---|---|
Operation |
SpecifyColor |
Process |
NewFeatures |
Created in NX8.5.0
|
getset |
Returns or sets the color
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the color operation option.
If the option is NXOpen.Features.ColorFeatureGroupBuilder.OperationType.SpecifyColor , assign valid color to feature. If the returned value is NXOpen.Features.ColorFeatureGroupBuilder.OperationType.NoColor , remove color from feature
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the property to set color for new features only or set color and apply to all members
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the features to color
Created in NX8.5.0
License requirements: None.