NXOpen .NET Reference
12.0.0
|
This class handles the removal of undercut regions of a facet body. More...
Public Member Functions | |
unsafe void | GenerateIsoclines () |
The generation of isoclines. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the draft angle More... | |
unsafe NXOpen.Direction | DrawDirection [get, set] |
Returns or sets the draft vector More... | |
unsafe NXOpen.SelectDisplayableObject | FacetBody [get] |
Returns the facet body. More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the flag indicating if the fixing undercuts is on the copy of the input facet body. More... | |
unsafe bool | MatchFace [get, set] |
Returns or sets the match tangent to face. More... | |
unsafe NXOpen.SelectDisplayableObject | PartingObject [get] |
Returns the parting object More... | |
unsafe NXOpen.ScCollector | SelectedCurve [get] |
Returns the selected isocline curve. More... | |
This class handles the removal of undercut regions of a facet body.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateRemoveUndercutsBuilder
Default values.
Property | Value |
---|---|
DraftAngle.Value |
0 |
IsEditCopy |
0 |
Created in NX12.0.0
unsafe void NXOpen.Facet.RemoveUndercutsBuilder.GenerateIsoclines | ( | ) |
The generation of isoclines.
Create isocline curves on the input facet body.
Created in NX12.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the draft angle
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the draft vector
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the facet body.
Inputs to this command can be convergent objects
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the flag indicating if the fixing undercuts is on the copy of the input facet body.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the match tangent to face.
Math the shorter face by bridging the input face to the edge of the longer face at the parting objet.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the parting object
Created in NX12.0.0
License requirements: None.
|
get |
Returns the selected isocline curve.
The undercut related to the selected isocline curve will be removed.
Created in NX12.0.0
License requirements: None.