NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.PolygonModelingBuilder builder. More...
Public Types | |
enum | ConvertTypes { Convergent, Facet } |
the conversion type More... | |
Public Member Functions | |
unsafe void | RemoveParameterOfBody (NXOpen.Body bodyTag) |
Removes the parameters of the input body More... | |
unsafe void | MergeAllFaces (NXOpen.Body bodyTag) |
Merges all faces of the input body More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Facet.PolygonModelingBuilder.ConvertTypes | ConvertType [get, set] |
Returns or sets the convert type More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectFacetBodies [get] |
Returns the selected bodies More... | |
Represents a NXOpen.Facet.PolygonModelingBuilder builder.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreatePolygonModelingBuilder
Default values.
Property | Value |
---|---|
ConvertType |
Convergent |
Created in NX12.0.0
unsafe void NXOpen.Facet.PolygonModelingBuilder.MergeAllFaces | ( | NXOpen.Body | bodyTag | ) |
Merges all faces of the input body
Created in NX12.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
bodyTag |
unsafe void NXOpen.Facet.PolygonModelingBuilder.RemoveParameterOfBody | ( | NXOpen.Body | bodyTag | ) |
Removes the parameters of the input body
Created in NX12.0.0
License requirements: nx_polygon_modeling (" NX Polygon Modeling")
bodyTag |
|
getset |
Returns or sets the convert type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the selected bodies
Created in NX12.0.0
License requirements: None.