NXOpen .NET Reference
12.0.0
|
This class manages the paint brush utility for a facet body. More...
Public Member Functions | |
unsafe double[] | GetPaintBrushColor () |
Returns the paint brush color More... | |
unsafe void | SetPaintBrushColor (double[] paintBrushColor) |
Sets the paint brush color More... | |
unsafe void | SetFacetBeingPainted (NXOpen.Facet.FacetedBody facet) |
Sets facet body being painted. More... | |
unsafe void | SetBodyBeingPainted (NXOpen.DisplayableObject body) |
Sets facet body being painted. More... | |
unsafe void | PaintVertexColor (NXOpen.Point3d position) |
Paints facet body vertex color More... | |
unsafe void | ClearThePaintPath () |
Clears the paint path More... | |
unsafe void | SetupPaintFacetBody () |
Setup the paint facet body More... | |
unsafe void | SetTemporaryFacetDisplay (bool tempDisplay) |
Flag to use temporary facet display More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class manages the paint brush utility for a facet body.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreatePaintBrushBuilder
Created in NX10.0.0
unsafe void NXOpen.Facet.PaintBrushBuilder.ClearThePaintPath | ( | ) |
Clears the paint path
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.PaintBrushBuilder.GetPaintBrushColor | ( | ) |
Returns the paint brush color
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Facet.PaintBrushBuilder.PaintVertexColor | ( | NXOpen.Point3d | position | ) |
Paints facet body vertex color
Created in NX10.0.0
License requirements: None.
position | Vertex position |
unsafe void NXOpen.Facet.PaintBrushBuilder.SetBodyBeingPainted | ( | NXOpen.DisplayableObject | body | ) |
Sets facet body being painted.
Inputs to this command can be convergent objects.
Created in NX11.0.0
License requirements: None.
body | Body being painted. |
unsafe void NXOpen.Facet.PaintBrushBuilder.SetFacetBeingPainted | ( | NXOpen.Facet.FacetedBody | facet | ) |
Sets facet body being painted.
Created in NX10.0.0
Deprecated in NX11.0.0. Use NXOpen.Facet.PaintBrushBuilder.SetBodyBeingPainted instead.
License requirements: None.
facet | Facet body being painted. |
unsafe void NXOpen.Facet.PaintBrushBuilder.SetPaintBrushColor | ( | double[] | paintBrushColor | ) |
Sets the paint brush color
Created in NX10.0.0
License requirements: None.
paintBrushColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.Facet.PaintBrushBuilder.SetTemporaryFacetDisplay | ( | bool | tempDisplay | ) |
Flag to use temporary facet display
Created in NX10.0.0
License requirements: None.
tempDisplay | Temporary display flag |
unsafe void NXOpen.Facet.PaintBrushBuilder.SetupPaintFacetBody | ( | ) |
Setup the paint facet body
Created in NX10.0.0
License requirements: None.