NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.LocalOffsetBuilder . More...
Public Types | |
enum | TransitionMethodType { None, ByConstantOffset, ByRegionSelection } |
Transition Region Definition More... | |
enum | ShapeMethodType { Sharp, Smooth } |
Continuity Method More... | |
Properties | |
unsafe NXOpen.FacetCollector | FacetRegion [get] |
Returns the facets to be offset More... | |
unsafe NXOpen.FacetCollector | FacetTransitionRegions [get] |
Returns the user-selected transition regions More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the option to create a non-associative copy of the selected body and edit that copy More... | |
unsafe bool | IsRegenerateOffsetMesh [get, set] |
Returns or sets the option to rebuild the mesh structure of the offset output More... | |
unsafe bool | IsReverseDirection [get, set] |
Returns or sets the method to reverse the direction of the offset. More... | |
unsafe bool | IsSmoothEdge [get, set] |
Returns or sets the option to add smoothing to the edge of the offset region More... | |
unsafe NXOpen.Expression | OffsetDistance [get] |
Returns the linear distance of the created local offset, which may be a positive or negative distance More... | |
unsafe NXOpen.Expression | RegionDistance [get] |
Returns the distance of the transition region with the constant offset option More... | |
unsafe NXOpen.Facet.LocalOffsetBuilder.ShapeMethodType | ShapeMethod [get, set] |
Returns or sets the method to define the shape of the transition region More... | |
unsafe NXOpen.Facet.LocalOffsetBuilder.TransitionMethodType | TransitionMethod [get, set] |
Returns or sets the type of transition region More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.LocalOffsetBuilder .
This class adds or removes material on facet bodies by creating local offsets.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateLocalOffsetBuilder
Default values.
Property | Value |
---|---|
IsEditCopy |
0 |
IsSmoothEdge |
1 |
OffsetDistance.Value |
5 (millimeters part), 0.2 (inches part) |
RegionDistance.Value |
10 (millimeters part), 0.4 (inches part) |
ShapeMethod |
Smooth |
TransitionMethod |
None |
Created in NX12.0.0
|
get |
Returns the facets to be offset
Created in NX12.0.0
License requirements: None.
|
get |
Returns the user-selected transition regions
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the option to create a non-associative copy of the selected body and edit that copy
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the option to rebuild the mesh structure of the offset output
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the method to reverse the direction of the offset.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the option to add smoothing to the edge of the offset region
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the linear distance of the created local offset, which may be a positive or negative distance
Created in NX12.0.0
License requirements: None.
|
get |
Returns the distance of the transition region with the constant offset option
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the method to define the shape of the transition region
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the type of transition region
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")