NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.FacetBodyFromBodyBuilder builder. More...
Public Types | |
enum | OutputTypes { ConvergentBody, NXFacetBody, JTFacetBody } |
These options represent the type of output body More... | |
enum | OriginalBodyOptions { Keep, Hide, Delete } |
These options represent the options for handling original body: Keep, Hide, Delete More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the option that specifies whether the facet body from body operation is associative More... | |
unsafe double | MaximumDeviation [get, set] |
Returns or sets the maximum deviation More... | |
unsafe NXOpen.SelectDisplayableObjectList | NonFacetedBodiesToConvert [get] |
Returns the input non-faceted bodies to convert More... | |
unsafe NXOpen.Facet.FacetBodyFromBodyBuilder.OriginalBodyOptions | OriginalBodyOption [get, set] |
Returns or sets the original body option of enum More... | |
unsafe NXOpen.Facet.FacetBodyFromBodyBuilder.OutputTypes | OutputType [get, set] |
Returns or sets the output of the type of enum More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.FacetBodyFromBodyBuilder builder.
It converts the selected analytic bodies to NX convergent bodies bodies. The original inputs are deleted.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateFacetBodyFromBodyBuilder
Default values.
Property | Value |
---|---|
Associative |
False |
MaximumDeviation |
0.1 (millimeters part), 0.005 (inches part) |
OriginalBodyOption |
Hide |
OutputType |
ConvergentBody |
Created in NX10.0.0
|
getset |
Returns or sets the option that specifies whether the facet body from body operation is associative
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the maximum deviation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input non-faceted bodies to convert
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the original body option of enum
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the output of the type of enum
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")