NXOpen .NET Reference
12.0.0
|
This class manages the primitive shape detection for a facet body. More...
Public Member Functions | |
unsafe double[] | GetPlaneColor () |
Returns the plane color More... | |
unsafe void | SetPlaneColor (double[] planeColor) |
Sets the plane color More... | |
unsafe double[] | GetSphereColor () |
Returns the sphere color More... | |
unsafe void | SetSphereColor (double[] sphereColor) |
Sets the sphere color More... | |
unsafe double[] | GetCylinderColor () |
Returns the cylinder color More... | |
unsafe void | SetCylinderColor (double[] cylinderColor) |
Sets the cylinder color More... | |
unsafe double[] | GetConeColor () |
Returns the cone color More... | |
unsafe void | SetConeColor (double[] coneColor) |
Sets the cone color More... | |
unsafe double[] | GetBlendColor () |
Returns the blend color More... | |
unsafe void | SetBlendColor (double[] blendColor) |
Sets the blend color More... | |
unsafe double[] | GetOtherColor () |
Returns Other type of color. More... | |
unsafe void | SetOtherColor (double[] otherColor) |
Sets the other color More... | |
unsafe void | AdjustShapeBoundary () |
Adjust shape detection result with selectivity angle More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BlendFactor [get] |
Returns the blend factor More... | |
unsafe int | CurvatureSensitivity [get, set] |
Returns or sets the curvature sensitivity More... | |
unsafe NXOpen.SelectDisplayableObjectList | FacetSelection [get] |
Returns the facet selection. More... | |
This class manages the primitive shape detection for a facet body.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateDetectPrimitivesBuilder
Default values.
Property | Value |
---|---|
CurvatureSensitivity |
20 |
Created in NX10.0.0
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.AdjustShapeBoundary | ( | ) |
Adjust shape detection result with selectivity angle
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.DetectPrimitivesBuilder.GetBlendColor | ( | ) |
Returns the blend color
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.DetectPrimitivesBuilder.GetConeColor | ( | ) |
Returns the cone color
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.DetectPrimitivesBuilder.GetCylinderColor | ( | ) |
Returns the cylinder color
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.DetectPrimitivesBuilder.GetOtherColor | ( | ) |
Returns Other type of color.
All non-primitive shapes are classfied as Other type
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.DetectPrimitivesBuilder.GetPlaneColor | ( | ) |
Returns the plane color
Created in NX10.0.0
License requirements: None.
unsafe double [] NXOpen.Facet.DetectPrimitivesBuilder.GetSphereColor | ( | ) |
Returns the sphere color
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.SetBlendColor | ( | double[] | blendColor | ) |
Sets the blend color
Created in NX10.0.0
License requirements: None.
blendColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.SetConeColor | ( | double[] | coneColor | ) |
Sets the cone color
Created in NX10.0.0
License requirements: None.
coneColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.SetCylinderColor | ( | double[] | cylinderColor | ) |
Sets the cylinder color
Created in NX10.0.0
License requirements: None.
cylinderColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.SetOtherColor | ( | double[] | otherColor | ) |
Sets the other color
Created in NX10.0.0
License requirements: None.
otherColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.SetPlaneColor | ( | double[] | planeColor | ) |
Sets the plane color
Created in NX10.0.0
License requirements: None.
planeColor | Array of 3 RGB values, each between 0 and 1 |
unsafe void NXOpen.Facet.DetectPrimitivesBuilder.SetSphereColor | ( | double[] | sphereColor | ) |
Sets the sphere color
Created in NX10.0.0
License requirements: None.
sphereColor | Array of 3 RGB values, each between 0 and 1 |
|
get |
Returns the blend factor
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the curvature sensitivity
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the facet selection.
Inputs to this command can be convergent objects.
Created in NX10.0.0
License requirements: None.