NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.CreateTransitionBuilder builder. More...
Public Types | |
enum | Types { Round, Flat } |
the transition type. More... | |
Properties | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance. More... | |
unsafe bool | IsClosed [get, set] |
Returns or sets the is closed. More... | |
unsafe bool | IsEditCopy [get, set] |
Returns or sets the flag indicating if the transition is created on the copy of the input facet body. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius. More... | |
unsafe NXOpen.DisplayableObject | SelectedBody [get, set] |
Returns or sets the selected facet body. More... | |
unsafe NXOpen.Features.GeometricConstraintDataManager | SelectedPoints [get] |
Returns the selected points. More... | |
unsafe NXOpen.Facet.CreateTransitionBuilder.Types | Type [get, set] |
Returns or sets the type. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.CreateTransitionBuilder builder.
This class creates the blend/chamfer of a facet body.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateCreateTransitionBuilder
Default values.
Property | Value |
---|---|
Distance.Value |
5 (millimeters part), 0.2 (inches part) |
IsClosed |
0 |
IsEditCopy |
0 |
Radius.Value |
5 (millimeters part), 0.2 (inches part) |
Created in NX12.0.0
|
get |
Returns the distance.
This value is for chamfer operation.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the is closed.
The flag indicate if the edge is closed or not.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
getset |
Returns or sets the flag indicating if the transition is created on the copy of the input facet body.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the radius.
This value is for blend operation.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the selected facet body.
It could be a convergent object.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")
|
get |
Returns the selected points.
The points will define the edge which needs blend/chamfer.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the type.
This value defines the transition type.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_polygon_modeling (" NX Polygon Modeling")