NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.ConvertFacetBodyBuilder builder. More...
Public Types | |
enum | OutputTypes { ConvergentBody, NXFacetBody, JTFacetBody } |
These options represent the type of output facet body More... | |
enum | OriginalBodyOptions { Keep, Hide, Delete } |
These represent the options for handling the input facet bodies More... | |
Properties | |
unsafe bool | CleanUp [get, set] |
Returns or sets an option for automatically repairing the converted PSM mesh More... | |
unsafe NXOpen.SelectDisplayableObjectList | FacetedBodiesToConvert [get] |
Returns the input facet bodies to convert More... | |
unsafe double | MinimumAngleFoldedFacets [get, set] |
Returns or sets the minimum angle between adjacent facets to define folded facets. More... | |
unsafe NXOpen.Facet.ConvertFacetBodyBuilder.OriginalBodyOptions | OriginalBodyOption [get, set] |
Returns or sets the option for handling the input facet bodies More... | |
unsafe NXOpen.Facet.ConvertFacetBodyBuilder.OutputTypes | OutputType [get, set] |
Returns or sets the output type of converted facet body More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.ConvertFacetBodyBuilder builder.
It converts the selected NX facet bodies to Convergent bodies or JT bodies, and converts JT facet bodies to Convergent bodies or NX facets bodies. The original inputs can be deleted, kept, or hidden.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateConvertFacetBodyBuilder
Default values.
Property | Value |
---|---|
MinimumAngleFoldedFacets |
15.0 |
OriginalBodyOption |
Delete |
OutputType |
ConvergentBody |
Created in NX10.0.0
|
getset |
Returns or sets an option for automatically repairing the converted PSM mesh
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input facet bodies to convert
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the minimum angle between adjacent facets to define folded facets.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option for handling the input facet bodies
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the output type of converted facet body
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")