NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.CleanupFacetBodyBuilder builder. More...
Public Types | |
enum | CleanupOptions { None, Analyze, Repair } |
These represent the options for each facet defect More... | |
enum | OriginalBodyOptions { Keep, Hide, Delete } |
These represent the options for handling the input bodies More... | |
Public Member Functions | |
unsafe void | SetAllOptionsToNone () |
Sets all cleanup options to Facet.CleanupFacetBodyBuilder.CleanupOptions.None , which means to do nothing More... | |
unsafe void | SetAllOptionsToAnalyze () |
Sets all cleanup options to Facet.CleanupFacetBodyBuilder.CleanupOptions.Analyze , which means to identify the defects only for the input bodies More... | |
unsafe void | SetAllOptionsToRepair () |
Sets all cleanup options to Facet.CleanupFacetBodyBuilder.CleanupOptions.Repair , which means to identify as well as repair the defects for the input bodies More... | |
unsafe void | DisplayCleanupReportInListWindow () |
Displays the NXOpen.ListingWindow with numbers of various type of defects identified or repaired. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the tolerance value use to detect the faults in facet body and fix the same More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.CleanupOptions | FoldedEdges [get, set] |
Returns or sets the option to identify or repair facets having an angle with adjacent facets less than a specified minimum value More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.CleanupOptions | InconsistentNormals [get, set] |
Returns or sets the option to identify or repair normals of neighboring facets or vertices that do not have the right orientation More... | |
unsafe NXOpen.SelectDisplayableObjectList | InputBodies [get] |
Returns the input facet bodies to be analyzed or repaired More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.CleanupOptions | LaminarSlits [get, set] |
Returns or sets the option to identify or repair thin holes or slits in the mesh caused by facets not being aligned More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.CleanupOptions | LongFacets [get, set] |
Returns or sets the option to identify or repair facets with a ratio of longest to shortest side exceeding a specified value More... | |
unsafe double | MaxRatioLongFacets [get, set] |
Returns or sets the specified value used to define long facets More... | |
unsafe double | MinAngleFoldedFacets [get, set] |
Returns or sets the minimum angle between adjacent facets to define folded facets More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.OriginalBodyOptions | OriginalBodyOption [get, set] |
Returns or sets the option for handling the input facet bodies More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.CleanupOptions | SelfIntersections [get, set] |
Returns or sets the option to identify or repair facets of the same mesh intersecting each other More... | |
unsafe bool | ShowInfo [get, set] |
Returns or sets the option to display numbers of various type of defects identified or repaired in the NXOpen.ListingWindow . More... | |
unsafe NXOpen.Facet.CleanupFacetBodyBuilder.CleanupOptions | ThinFacets [get, set] |
Returns or sets the option to identify or repair facets with with one long edge and two edges with more or the less the same length and a ratio of length to width exceeding a specified value More... | |
Represents a NXOpen.Facet.CleanupFacetBodyBuilder builder.
It removes defects that are present in the surfaces of the bodies selected.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateCleanupFacetBodyBuilder
Default values.
Property | Value |
---|---|
FoldedEdges |
Analyze |
InconsistentNormals |
Analyze |
LaminarSlits |
Analyze |
LongFacets |
Analyze |
MaxRatioLongFacets |
10 |
MinAngleFoldedFacets |
15 |
OriginalBodyOption |
Delete |
SelfIntersections |
Analyze |
ShowInfo |
0 |
ThinFacets |
Analyze |
Created in NX10.0.0
unsafe void NXOpen.Facet.CleanupFacetBodyBuilder.DisplayCleanupReportInListWindow | ( | ) |
Displays the NXOpen.ListingWindow with numbers of various type of defects identified or repaired.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Facet.CleanupFacetBodyBuilder.SetAllOptionsToAnalyze | ( | ) |
Sets all cleanup options to Facet.CleanupFacetBodyBuilder.CleanupOptions.Analyze , which means to identify the defects only for the input bodies
Created in NX10.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Facet.CleanupFacetBodyBuilder.SetAllOptionsToNone | ( | ) |
Sets all cleanup options to Facet.CleanupFacetBodyBuilder.CleanupOptions.None , which means to do nothing
Created in NX10.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe void NXOpen.Facet.CleanupFacetBodyBuilder.SetAllOptionsToRepair | ( | ) |
Sets all cleanup options to Facet.CleanupFacetBodyBuilder.CleanupOptions.Repair , which means to identify as well as repair the defects for the input bodies
Created in NX10.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the tolerance value use to detect the faults in facet body and fix the same
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to identify or repair facets having an angle with adjacent facets less than a specified minimum value
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to identify or repair normals of neighboring facets or vertices that do not have the right orientation
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input facet bodies to be analyzed or repaired
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the option to identify or repair thin holes or slits in the mesh caused by facets not being aligned
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to identify or repair facets with a ratio of longest to shortest side exceeding a specified value
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the specified value used to define long facets
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the minimum angle between adjacent facets to define folded facets
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option for handling the input facet bodies
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to identify or repair facets of the same mesh intersecting each other
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to display numbers of various type of defects identified or repaired in the NXOpen.ListingWindow .
If this option is true, but the program is running externally without UI, display would go to a standard output devicethe. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the option to identify or repair facets with with one long edge and two edges with more or the less the same length and a ratio of length to width exceeding a specified value
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")