NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Facet.AdjustMinimumRadiusBuilder . More...
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | FacetBodies [get] |
Returns the input facet body list. More... | |
unsafe double | MinimumRadius [get, set] |
Returns or sets the minimum radius of curvature More... | |
unsafe NXOpen.FacetCollector | SelectedFacet [get] |
Returns the input facet body list. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Facet.AdjustMinimumRadiusBuilder .
It smooths the input bodies such that their minimum radius of curvature is larger than the prescribed radius of curvature.
To create a new instance of this class, use NXOpen.Facet.FacetModelingCollection.CreateFacetAdjustMinimumRadiusBuilder
Created in NX12.0.0
|
get |
Returns the input facet body list.
Inputs to this command can be convergent objects.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the minimum radius of curvature
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
get |
Returns the input facet body list.
Inputs to this command can be convergent objects.
Created in NX12.0.0
License requirements: None.