NXOpen .NET Reference
12.0.0
|
This class gets and sets components of Visual Overlay in Drafting Preferences. More...
Public Types | |
enum | VisualDrawingComparePrefsMethodType { AgainstAnotherDrawing, AgainstOverlayDatainActiveDrawing } |
Compare Method Type This indicate various options of Compare Method. More... | |
enum | VisualDrawingComparePrefsOverlayDataToUse { AskatRuntime, AlwaysUseExistingData, AlwaysCreateNewData, CreateNewDataifNoneExists } |
Overlay Data To Use This indicate various options that can be used before Overlaying More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.VisualDrawingComparePrefsBuilder.VisualDrawingComparePrefsMethodType | CompareMethodType [get, set] |
Returns or sets the compare method type More... | |
unsafe NXOpen.NXColor | OverlayColor [get, set] |
Returns or sets the overlay color More... | |
unsafe NXOpen.Drawings.VisualDrawingComparePrefsBuilder.VisualDrawingComparePrefsOverlayDataToUse | OverlayDataToUse [get, set] |
Returns or sets the overlay data to use More... | |
This class gets and sets components of Visual Overlay in Drafting Preferences.
Created in NX11.0.0
Overlay Data To Use This indicate various options that can be used before Overlaying
unsafe bool NXOpen.Drawings.VisualDrawingComparePrefsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the compare method type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the overlay color
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the overlay data to use
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")