NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewWorkflowBuilder More...
Public Types | |
enum | Style { Border, Wireframe, HiddenWireframe, Shaded } |
Represents the preview stle option More... | |
enum | Display { DisplayandEmphasize, CurvesOnly } |
Represents the extracted edge face display option More... | |
enum | Splarcs { Always, NeverForAutomatic, Never } |
Represents the setting for splarcs geometry projected as arc option More... | |
enum | Handlingbodies { OmitBodiesfromView, StopUpdateandNotifyUser, StopUpdate, Generate } |
Represents option for handling bodies with no valid lightweight data More... | |
enum | HandlingBodiesType { OmitBodiesfromView, StopUpdateandNotifyUser, StopUpdate, Generate } |
Represents option for handling bodies with no valid lightweight data More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | ActiveSketchViewColor [get, set] |
Returns or sets the active views border color More... | |
unsafe bool | AssociativeAlignment [get, set] |
Returns or sets the associative alignment enable alignement between views More... | |
unsafe NXOpen.NXColor | BorderColor [get, set] |
Returns or sets the border color of view More... | |
unsafe bool | CursorTracking [get, set] |
Returns or sets the cursor tracking enable XC/YC coordinates in dynamic input boxes when placing a view on a drawing More... | |
unsafe bool | DisplayBorders [get, set] |
Returns or sets the display view borders on the the drawing More... | |
unsafe bool | EnableSmoothEdgesForLWView [get, set] |
Returns or sets the setting is not needed anymore because the smooth edges are correctly supported now for smart lightweight views. More... | |
unsafe NXOpen.Drawings.ViewWorkflowBuilder.Display | FaceDisplay [get, set] |
Returns or sets the face display provides options in an extracted edge view that are available for selection More... | |
unsafe NXOpen.Drawings.ViewWorkflowBuilder.Handlingbodies | HandlingBodies [get, set] |
Returns or sets the handling bodies provides option for update view without lightweight data More... | |
unsafe NXOpen.Drawings.ViewWorkflowBuilder.HandlingBodiesType | HandlingBodiesTypes [get, set] |
Returns or sets the handling bodies provides option for update view without lightweight data More... | |
unsafe int | LargeAssemblyStepThreshold [get, set] |
Returns or sets the large assembly step threshold option establishes the minimum number of components (loaded or unloaded) a part may have to be considered a large assembly. More... | |
unsafe bool | LoadComponentsOnDemand [get, set] |
Returns or sets whether or not to load the components on demand for smart lightweight views More... | |
unsafe bool | OnLegacyViewUpdate [get, set] |
Returns or sets the on legacy view update determines whether or not components should be loaded as needed to update lightweight views More... | |
unsafe bool | OnViewSelection [get, set] |
Returns or sets the on view selection determines whether or not components should be loaded as needed for selection in lightweight views for accurate dimensioning More... | |
unsafe NXOpen.Drawings.ViewWorkflowBuilder.Style | PreviewStyle [get, set] |
Returns or sets the style of the preview when adding a view to the drawing More... | |
unsafe NXOpen.Drawings.ViewWorkflowBuilder.Splarcs | SelectGeometryProjectedAsArcs [get, set] |
Returns or sets the Select Geometry Projected as Arcs provides options for selection of SPLARCs entity for centerlines and Annotations More... | |
unsafe bool | ShowFacetEdges [get, set] |
Returns or sets the show facet edges determines whether or not facet edges will be shown on shaded faces when displaying a drawing sheet More... | |
unsafe bool | UseLineAntialiasing [get, set] |
Returns or sets the use line antialiasing More... | |
unsafe bool | UseTranslucency [get, set] |
Returns or sets the use translucency determines translucency settings for faces when displaying a drawing sheet More... | |
Represents a NXOpen.Drawings.ViewWorkflowBuilder
Created in NX9.0.0
unsafe bool NXOpen.Drawings.ViewWorkflowBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the active views border color
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the associative alignment enable alignement between views
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the border color of view
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the cursor tracking enable XC/YC coordinates in dynamic input boxes when placing a view on a drawing
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display view borders on the the drawing
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the setting is not needed anymore because the smooth edges are correctly supported now for smart lightweight views.
We recommend removing this call from existing programs.
Created in NX9.0.0
Deprecated in NX11.0.0. Replacement is not needed. We recommend removing this call from existing programs.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the face display provides options in an extracted edge view that are available for selection
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the handling bodies provides option for update view without lightweight data
Created in NX9.0.0
Deprecated in NX9.0.3. Use NXOpen.Drawings.ViewWorkflowBuilder.HandlingBodiesTypes instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the handling bodies provides option for update view without lightweight data
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the large assembly step threshold option establishes the minimum number of components (loaded or unloaded) a part may have to be considered a large assembly.
When the number of components exceeds this number, the View Creation Wizard provides an extra step to optimize part settings for large assemblies. A value of zero will force the system to always use the optimized part settings for large assemblies
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets whether or not to load the components on demand for smart lightweight views
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the on legacy view update determines whether or not components should be loaded as needed to update lightweight views
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the on view selection determines whether or not components should be loaded as needed for selection in lightweight views for accurate dimensioning
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the style of the preview when adding a view to the drawing
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the Select Geometry Projected as Arcs provides options for selection of SPLARCs entity for centerlines and Annotations
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show facet edges determines whether or not facet edges will be shown on shaded faces when displaying a drawing sheet
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the use line antialiasing
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the use translucency determines translucency settings for faces when displaying a drawing sheet
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")