NXOpen .NET Reference
12.0.0
|
Represents the Shipbuilding LINES tab on the View Style Dialog (Drawings. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | HiddenColor [get, set] |
Returns or sets the hidden line color on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Font | HiddenFont [get, set] |
Returns or sets the hidden line font on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Width | HiddenWidth [get, set] |
Returns or sets the hidden line width on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
unsafe bool | SingleLineRepresentation [get, set] |
Returns or sets the Shipbuilding line toggle on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
unsafe NXOpen.NXColor | VisibleColor [get, set] |
Returns or sets the visible line color on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Font | VisibleFont [get, set] |
Returns or sets the visible line font on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.Width | VisibleWidth [get, set] |
Returns or sets the visible line width on the SHIPBUILDING LINES tab of the View Style Dialog More... | |
Represents the Shipbuilding LINES tab on the View Style Dialog (Drawings.
ViewStyleShipbuildingLinesBuilder)
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateShipbuildingLineBuilder
Created in NX8.0.0
unsafe bool NXOpen.Drawings.ViewStyleShipbuildingLinesBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the hidden line color on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the hidden line font on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the hidden line width on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the Shipbuilding line toggle on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the visible line color on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the visible line font on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")
|
getset |
Returns or sets the visible line width on the SHIPBUILDING LINES tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_drafting ("Ship Drafting")