NXOpen .NET Reference
12.0.0
|
Represents a Drawings.ViewSettingsBuilder . More...
Public Types | |
enum | RenderingStyleEnum { Shaded, DrawingViewSetting } |
enum is used to list out different rendering style types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddSheetName [get, set] |
Returns or sets the add sheet name More... | |
unsafe bool | AddSheetNumber [get, set] |
Returns or sets the add sheet number More... | |
unsafe bool | ApplyCrosshatchToSectionView [get, set] |
Returns or sets the apply crosshatch To section view More... | |
unsafe bool | ConvertAnnotation [get, set] |
Returns or sets the convert annotation More... | |
unsafe string | Prefix [get, set] |
Returns or sets the prefix string More... | |
unsafe NXOpen.Drawings.ViewSettingsBuilder.RenderingStyleEnum | RenderingStyle [get, set] |
Returns or sets the rendering style More... | |
unsafe double | SectionGeometryTolerance [get, set] |
Returns or sets the section geometry tolerance More... | |
unsafe string | Separator [get, set] |
Returns or sets the separator string More... | |
unsafe bool | UseAssemblyCrosshatch [get, set] |
Returns or sets the use assembly crosshatch More... | |
Represents a Drawings.ViewSettingsBuilder .
This class queries and sets settings specific to drawings data which will get converted to PMI.s
Created in NX11.0.0
unsafe bool NXOpen.Drawings.ViewSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the add sheet name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the add sheet number
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the apply crosshatch To section view
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the convert annotation
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the prefix string
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the rendering style
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: convert_to_pmi (" Convert To PMI"), drafting ("DRAFTING")
|
getset |
Returns or sets the section geometry tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: convert_to_pmi (" Convert To PMI"), drafting ("DRAFTING")
|
getset |
Returns or sets the separator string
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the use assembly crosshatch
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")