NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewCopyTo3dBuilder . More...
Public Types | |
enum | Option { Automatic, Specify } |
The pre-NX7. More... | |
enum | DistanceFromViewPlaneOption { Automatic, Specify } |
The option to get the distance More... | |
enum | Types { SelectedCurves, SelectedViews } |
The type of copy to 3d selections More... | |
enum | BoundingBoxOption { CurvesToCopy, EntireViews } |
The bounding box options More... | |
enum | OutputOption { Sketches, SimpleCurves, SketchesSolid, PartsGroup } |
The output options More... | |
Public Member Functions | |
unsafe void | Commit (double offset, bool curves, bool sketches, int option) |
The copy of the selected view to modeling More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.ViewCopyTo3dBuilder.BoundingBoxOption | BoundingBox [get, set] |
Returns or sets the type of bounding box More... | |
unsafe NXOpen.Drawings.SelectDrawingViewList | BoundingViews [get] |
Returns the select views in the placement group More... | |
unsafe bool | CreateSketches [get, set] |
Returns or sets the flag indicating to create sketches in Modeling More... | |
unsafe NXOpen.SelectNXObjectList | Curves [get] |
Returns the select curves for source group More... | |
unsafe string | DestinationPart [get, set] |
Returns or sets the path to the destination part More... | |
unsafe NXOpen.Drawings.ViewCopyTo3dBuilder.DistanceFromViewPlaneOption | DistanceFromViewPlane [get, set] |
Returns or sets the option specifying the distance from the view plane More... | |
unsafe bool | ExtrudeSolidBody [get, set] |
Returns or sets the flag that indicates whether to extrude solid More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the expression of clearance More... | |
unsafe NXOpen.Drawings.ViewCopyTo3dBuilder.OutputOption | Output [get, set] |
Returns or sets the option of output in the setting group More... | |
unsafe bool | ProcessSketchCurves [get, set] |
Returns or sets the flag indicating to process sketch curves More... | |
unsafe bool | ProcessViewCurves [get, set] |
Returns or sets the flag indicating to process view curves More... | |
unsafe bool | RepositionGeometry [get, set] |
Returns or sets the flag that indicates whether to automatically reposition geometry More... | |
unsafe NXOpen.Drawings.ViewCopyTo3dBuilder.Types | Type [get, set] |
Returns or sets the type of copy More... | |
unsafe NXOpen.Drawings.SelectDrawingView | View [get] |
Returns the selected view for previous single view selection More... | |
unsafe NXOpen.Drawings.SelectDrawingViewList | Views [get] |
Returns the selected views for multiple views selection More... | |
Represents a NXOpen.Drawings.ViewCopyTo3dBuilder .
This class is used to copy the contents of a drawing view to modeling space
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateCopyTo3dBuilder
Created in NX6.0.0
unsafe void NXOpen.Drawings.ViewCopyTo3dBuilder.Commit | ( | double | offset, |
bool | curves, | ||
bool | sketches, | ||
int | option | ||
) |
The copy of the selected view to modeling
Created in NX6.0.1
Deprecated in NX7.5.0. This method is no longer relevant and calls to this can be safely removed.
License requirements: nx_layout ("NX Layout")
offset | offset from origin |
curves | process curves |
sketches | process sketch curves |
option | option of automatic or specify |
|
getset |
Returns or sets the type of bounding box
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the select views in the placement group
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the flag indicating to create sketches in Modeling
Created in NX7.5.0
Deprecated in NX8.0.0. This method is no longer relevant and calls to this can be safely removed.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the select curves for source group
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the path to the destination part
Created in NX7.5.0
License requirements to get this property: nx_layout ("NX Layout")
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the option specifying the distance from the view plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag that indicates whether to extrude solid
Created in NX7.5.0
Deprecated in NX8.0.0. This method is no longer relevant and calls to this can be safely removed.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the expression of clearance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the option of output in the setting group
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating to process sketch curves
Created in NX7.5.0
Deprecated in NX8.0.0. This method is no longer relevant and calls to this can be safely removed.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag indicating to process view curves
Created in NX7.5.0
Deprecated in NX8.0.0. This method is no longer relevant and calls to this can be safely removed.
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the flag that indicates whether to automatically reposition geometry
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the type of copy
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the selected view for previous single view selection
Created in NX6.0.0
Deprecated in NX7.5.0. This method is no longer relevant and calls to this can be safely removed.
License requirements: nx_layout ("NX Layout")
|
get |
Returns the selected views for multiple views selection
Created in NX6.0.1
License requirements: nx_layout ("NX Layout")