NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewBreakBuilder More...
Public Types | |
enum | Viewbreaklinestyle { Simple, Straight, Sawtooth, LongBreak, Tubular, SolidTubular, SolidRod, Jigsaw, Wood, CopyCurve, TemplateCurve } |
style for view break line More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AddForeshorteningSymbol [get, set] |
Returns or sets the foreshortening symbol addition More... | |
unsafe double | BreakGap [get, set] |
Returns or sets the break gap More... | |
unsafe double | BreakLineAmplitude [get, set] |
Returns or sets the break line amplitude More... | |
unsafe NXOpen.LineColorFontWidthBuilder | BreakLineColorWidth [get] |
Returns the break line color width More... | |
unsafe double | BreakLineExtension [get, set] |
Returns or sets the break line extension More... | |
unsafe NXOpen.Drawings.ViewBreakBuilder.Viewbreaklinestyle | BreakLineStyle [get, set] |
Returns or sets the break line style More... | |
unsafe bool | PropagateViewBreak [get, set] |
Returns or sets the propagate view break More... | |
unsafe bool | ShowBreakLines [get, set] |
Returns or sets the show break lines More... | |
Represents a NXOpen.Drawings.ViewBreakBuilder
This is a sub-builder class and cannot be directly instantiated
Created in NX9.0.0
unsafe bool NXOpen.Drawings.ViewBreakBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the foreshortening symbol addition
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the break gap
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the break line amplitude
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the break line color width
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the break line extension
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the break line style
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the propagate view break
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the show break lines
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")