NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.TrackDrawingChangesGeneralBuilder More...
Public Types | |
enum | CompareMethodType { AgainstAnotherDrawing, AgainstSnapshotDataInActiveDrawing, OpenSavedComparisonReport } |
Represents compare method type More... | |
enum | BaselineOfComparisonType { Snapshot, TrackedChanges } |
Represents baseline Of comparison type More... | |
enum | SnapshotDataToUseType { AskAtRunTime, AlwaysUseExistingData, AlwaysCreateNewData, CreateNewDataifNoneExists } |
Represents snapshot data to use type More... | |
enum | SymbolType { Circle, TriangleUp, TriangleDown, Square, Hexagon } |
Represents symbol type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.TrackDrawingChangesGeneralBuilder.BaselineOfComparisonType | BaselineOfComparison [get, set] |
Returns or sets the baseline of comparison More... | |
unsafe NXOpen.LineColorFontWidthBuilder | ChangeSymbolLineColorFontWidth [get] |
Returns the change symbol line color font width More... | |
unsafe double | ChangeSymbolSize [get, set] |
Returns or sets the change symbol size More... | |
unsafe NXOpen.Drawings.TrackDrawingChangesGeneralBuilder.SymbolType | ChangeSymbolType [get, set] |
Returns or sets the change symbol type More... | |
unsafe NXOpen.Drawings.TrackDrawingChangesGeneralBuilder.CompareMethodType | CompareMethod [get, set] |
Returns or sets the compare method More... | |
unsafe double | CompareTolerance [get, set] |
Returns or sets the compare tolerance More... | |
unsafe bool | CreateOverlayDataWithSnapshotData [get, set] |
Returns or sets the create overlay data with snapshot data More... | |
unsafe bool | DisplayChangeSymbol [get, set] |
Returns or sets the display change symbol More... | |
unsafe bool | IncrementIDNumberPerReport [get, set] |
Returns or sets the increment id number per report More... | |
unsafe bool | PreserveChangeSymbolDisplay [get, set] |
Returns or sets the preserve Change Symbol Display More... | |
unsafe bool | RestartIDNumbersWithNewReport [get, set] |
Returns or sets the restart id numbers with new report More... | |
unsafe NXOpen.Drawings.TrackDrawingChangesGeneralBuilder.SnapshotDataToUseType | SnapshotDataToUse [get, set] |
Returns or sets the snapshot data to use More... | |
Represents a NXOpen.Drawings.TrackDrawingChangesGeneralBuilder
Created in NX11.0.0
Represents compare method type
Represents snapshot data to use type
unsafe bool NXOpen.Drawings.TrackDrawingChangesGeneralBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the baseline of comparison
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the change symbol line color font width
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the change symbol size
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the change symbol type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the compare method
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the compare tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the create overlay data with snapshot data
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display change symbol
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the increment id number per report
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the preserve Change Symbol Display
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the restart id numbers with new report
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the snapshot data to use
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")