NXOpen .NET Reference
12.0.0
|
This builder allows the user to select a view in which component or solid body objects can be designated as section, non-sectioned, or neither More...
Public Types | |
enum | EditSxtype { MakeNonSectioned, MakeSectioned, RemoveViewSpecific } |
Edit Section type More... | |
Properties | |
unsafe NXOpen.Drawings.HiddenObjectsBuilder | EditObjects [get] |
Returns the objects More... | |
unsafe NXOpen.Drawings.SectionInViewBuilder.EditSxtype | EditType [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Drawings.SelectDraftingViewList | Views [get] |
Returns the views More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This builder allows the user to select a view in which component or solid body objects can be designated as section, non-sectioned, or neither
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateSectionInViewBuilder
Default values.
Property | Value |
---|---|
EditType |
MakeNonSectioned |
Created in NX6.0.0
|
get |
Returns the objects
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the views
Created in NX6.0.0
License requirements: None.