NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.RefineDisplayBuilder . More...
Properties | |
unsafe NXOpen.Point | BoundaryPoint1 [get, set] |
Returns or sets the boundary point1 in drawing coordinates. More... | |
unsafe NXOpen.Point | BoundaryPoint2 [get, set] |
Returns or sets the boundary point2 in drawing coordinates. More... | |
unsafe NXOpen.Drawings.SelectDraftingView | View [get] |
Returns the view to refine. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Drawings.RefineDisplayBuilder .
This class is used to refine regions of lightweight drawing views.
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateRefineDisplayBuilder
Created in NX8.0.0
|
getset |
Returns or sets the boundary point1 in drawing coordinates.
This represents one of the points which defines the region to to be refined. If both boundary point1 and point2, are outside the view boundary, the view will not be refined
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the boundary point2 in drawing coordinates.
This represents one of the points which defines the region to to be refined. If both boundary point1 and point2, are outside the view boundary, the view will not be refined
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the view to refine.
This must be a lightweight drawing view
Created in NX8.0.0
License requirements: None.