NXOpen .NET Reference
12.0.0
|
Represents a Drawings. More...
Public Types | |
enum | Hingeline { Inferred, Defined } |
Specifies the hinge line vector option More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Associative [get, set] |
Returns or sets the infer associative setting More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction setting More... | |
unsafe NXOpen.Direction | SpecifyVector [get, set] |
Returns or sets the direction for the hinge line More... | |
unsafe NXOpen.Drawings.HingeLineBuilder.Hingeline | VectorOption [get, set] |
Returns or sets the vector option: Inferred or Defined More... | |
Represents a Drawings.
HingeLineBuilder. A hinge line is a line displayed on the parent view and used as a reference to rotate a child view in proper orthographic space.
Created in NX6.0.0
unsafe bool NXOpen.Drawings.HingeLineBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the infer associative setting
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reverse direction setting
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the direction for the hinge line
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the vector option: Inferred or Defined
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.