NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.GeneralWorkFlowBuilder More...
Public Types | |
enum | ModelBasedAlwaysStartType { ViewCreationWizard, BaseViewCommand, NoViewCommands } |
Represents the always start type. More... | |
enum | SettingsOrientationType { DrawingTemplate, DrawingStandard } |
Represents the settings orientation type. More... | |
enum | GridSettingsType { Drafting, Sketch, SheetZone } |
Represents the grid settings type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateDraftingComponent [get, set] |
Returns or sets the flag indicating whether to creates a drafting component when creating a view of the master model part More... | |
unsafe NXOpen.Drawings.GeneralWorkFlowBuilder.GridSettingsType | GridSettings [get, set] |
Returns or sets the option that indicates the grid settings More... | |
unsafe NXOpen.Drawings.GeneralWorkFlowBuilder.ModelBasedAlwaysStartType | ModelBasedAlwaysStart [get, set] |
Returns or sets the option that indicates action to be taken after inserting a sheet with no views More... | |
unsafe bool | ModelBasedInsertSheet [get, set] |
Returns or sets the flag indicating whether to automatically starts the insert sheet command when entering the drafting application if no drawing sheets exist More... | |
unsafe bool | ModelBasedProjectedView [get, set] |
Returns or sets the flag indicating whether to automatically start the projected view command after inserting a model view. More... | |
unsafe NXOpen.Drawings.GeneralWorkFlowBuilder.SettingsOrientationType | SettingsOrigination [get, set] |
Returns or sets the option that indicates the settings origination More... | |
unsafe bool | StandAloneInsertSheet [get, set] |
Returns or sets the flag indicating whether to automatically starts the insert sheet command when entering the drafting application if no drawing sheets exist. More... | |
unsafe bool | StandAloneProjectToView [get, set] |
Returns or sets the flag indicating whether to automatically starts the projected view command after inserting a projected drawing view. More... | |
unsafe bool | StandAloneProjectedView [get, set] |
Returns or sets the flag indicating whether to automatically starts the projected view command after inserting a drawing view. More... | |
unsafe bool | StandAloneViewCreation [get, set] |
Returns or sets the flag indicating whether to automatically starts the drawing view command after inserting a sheet with no views. More... | |
Represents a NXOpen.Drawings.GeneralWorkFlowBuilder
Created in NX9.0.0
unsafe bool NXOpen.Drawings.GeneralWorkFlowBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the flag indicating whether to creates a drafting component when creating a view of the master model part
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the option that indicates the grid settings
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the option that indicates action to be taken after inserting a sheet with no views
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the flag indicating whether to automatically starts the insert sheet command when entering the drafting application if no drawing sheets exist
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the flag indicating whether to automatically start the projected view command after inserting a model view.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the option that indicates the settings origination
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the flag indicating whether to automatically starts the insert sheet command when entering the drafting application if no drawing sheets exist.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the flag indicating whether to automatically starts the projected view command after inserting a drawing view.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the flag indicating whether to automatically starts the projected view command after inserting a projected drawing view.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the flag indicating whether to automatically starts the drawing view command after inserting a sheet with no views.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")