NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Drawings.DraftingPoint s. More...
Public Member Functions | |
NXOpen.Drawings.DraftingPoint[] | ToArray () |
Returns an array of NXOpen.Drawings.DraftingPoint objects. More... | |
unsafe NXOpen.Drawings.DraftingPoint | FindObject (string journalIdentifier) |
Finds the NXOpen.Drawings.DraftingPoint with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Drawings.DraftingPoint s.
To obtain an instance of this class, refer to NXOpen.Drawings.DraftingBody
Created in NX12.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Drawings.DraftingPoint NXOpen.Drawings.DraftingPointCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Drawings.DraftingPoint with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: None.
journalIdentifier | Identifier of the DraftingPoint to be found |
NXOpen.Drawings.DraftingPoint [] NXOpen.Drawings.DraftingPointCollection.ToArray | ( | ) |
Returns an array of NXOpen.Drawings.DraftingPoint objects.
|
get |
Returns the tag of this object.