NXOpen .NET Reference
12.0.0
|
Represents a Drawings.ConversionProcessSettingsBuilder . More...
Public Types | |
enum | ActionOnErrorEnum { SkipObjectAndContinue, StopProcessingAfterLimit, StopProcessing } |
enum is used to list out different Action on error types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.ConversionProcessSettingsBuilder.ActionOnErrorEnum | ActionOnError [get, set] |
Returns or sets the action on error More... | |
unsafe string | ConfigurationFile [get, set] |
Returns or sets the configuration file browser More... | |
unsafe bool | CreateInMasterModelPart [get, set] |
Returns or sets the create in master model part option More... | |
unsafe int | ErrorLimit [get, set] |
Returns or sets the error limit integer More... | |
unsafe double | JTGeometryTolerance [get, set] |
Returns or sets the geometry tolerance More... | |
unsafe string | JTPartNameAttribute [get, set] |
Returns or sets the JT part name More... | |
unsafe string | LogFileLocation [get, set] |
Returns or sets the log file location folder More... | |
unsafe bool | MultiCADAssembly [get, set] |
Returns or sets the multi-CAD assembly More... | |
unsafe string | SaveAsLocation [get, set] |
Returns or sets the save as file browser More... | |
unsafe string | SourcePartNameAttribute [get, set] |
Returns or sets the Source part name More... | |
unsafe bool | StoreLogFileInTeamCenter [get, set] |
Returns or sets the store log file in teamcenter More... | |
Represents a Drawings.ConversionProcessSettingsBuilder .
This class queries and sets settings specific to drafting data which will get converted to PMIs.
Created in NX11.0.0
unsafe bool NXOpen.Drawings.ConversionProcessSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the action on error
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the configuration file browser
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the create in master model part option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the error limit integer
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the geometry tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the JT part name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the log file location folder
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the multi-CAD assembly
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the save as file browser
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the Source part name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the store log file in teamcenter
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")