NXOpen .NET Reference
12.0.0
|
Represents a Drawings.AnnotationSettingsBuilder . More...
Public Types | |
enum | UnitsEnum { UseTargetPartUnits, UseDrawingUnits } |
enum is used to list out different unit types More... | |
enum | AnnotationTypeEnum { Dimension, Note, FeatureControlFrame, DatumFeatureSymbol, DatumTarget, Balloon, SurfaceFinishSymbol, WeldSymbol, CustomSymbol, CenterLine, UserDefinedSymbol, MaxAnnotationYypes } |
enum is used to list out annotation types More... | |
Public Member Functions | |
unsafe void | SaveAnnotationType (NXOpen.Drawings.AnnotationSettingsBuilder.AnnotationTypeEnum annType, bool annValue) |
API used to save settings data More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ConvertToOriginalModelView [get, set] |
Returns or sets the convert to original model view More... | |
unsafe double | LinearDimensionTolerance [get, set] |
Returns or sets the linear dimension tolerance More... | |
unsafe bool | PreserveDraftingLayer [get, set] |
Returns or sets the preserve drafting layer More... | |
unsafe bool | PreserveHiddenStatus [get, set] |
Returns or sets the preserve hidden status More... | |
unsafe bool | ProcessObjectsHidden [get, set] |
Returns or sets the process objects hidden More... | |
unsafe NXOpen.Drawings.AnnotationSettingsBuilder.UnitsEnum | Units [get, set] |
Returns or sets the units More... | |
Represents a Drawings.AnnotationSettingsBuilder .
This class queries and sets settings specific to drawings data which will get converted to PMIs.
Created in NX11.0.0
unsafe void NXOpen.Drawings.AnnotationSettingsBuilder.SaveAnnotationType | ( | NXOpen.Drawings.AnnotationSettingsBuilder.AnnotationTypeEnum | annType, |
bool | annValue | ||
) |
API used to save settings data
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
annType | |
annValue |
unsafe bool NXOpen.Drawings.AnnotationSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the convert to original model view
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the linear dimension tolerance
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the preserve drafting layer
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the preserve hidden status
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the process objects hidden
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the units
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")