NXOpen .NET Reference
12.0.0
|
This class is used to construct the add remove box view Builder More...
Public Types | |
enum | ModeType { Add, Remove } |
Mode type More... | |
Properties | |
unsafe NXOpen.Drawings.AddRemoveBoxViewBuilder.ModeType | Mode [get, set] |
Returns or sets the mode type More... | |
unsafe NXOpen.ModelingView | SelectedView [get, set] |
Returns or sets the selected view More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to construct the add remove box view Builder
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateAddRemoveBoxViewBuilder
Created in NX8.0.0
|
getset |
Returns or sets the mode type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selected view
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.