NXOpen .NET Reference
12.0.0
|
Represents a Drafting Paste, especially when reassociating a leader on paste. More...
Public Member Functions | |
unsafe void | SetMoveOnCommit (NXOpen.Matrix3x3 rot, NXOpen.Vector3d trans) |
Set the final motion from the drop location. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.View | DestinationView [get, set] |
Returns or sets the destination view. More... | |
unsafe bool | IsLeaderSelection [get, set] |
Returns or sets the variable of is leader selection or not More... | |
unsafe NXOpen.SelectTaggedObject | LeaderSelection [get] |
Returns the selection to reassociate single leader More... | |
unsafe bool | ReassociateLeader [get, set] |
Returns or sets the flag to reassociate a leader More... | |
unsafe NXOpen.SelectTaggedObject | Selection [get] |
Returns the selection to reassociate leader More... | |
Represents a Drafting Paste, especially when reassociating a leader on paste.
Created in NX8.0.0
unsafe void NXOpen.Drafting.CutCopyPasteLeaderBuilder.SetMoveOnCommit | ( | NXOpen.Matrix3x3 | rot, |
NXOpen.Vector3d | trans | ||
) |
Set the final motion from the drop location.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
rot | rotational part of motion |
trans | translation part of motion |
unsafe bool NXOpen.Drafting.CutCopyPasteLeaderBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the destination view.
Either a drafting view or sheet view.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the variable of is leader selection or not
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selection to reassociate single leader
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the flag to reassociate a leader
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selection to reassociate leader
Created in NX8.0.0
License requirements: None.