NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drafting.AutomationRuleBuilder More...
Public Member Functions | |
unsafe string[] | GetRulesList () |
The automation rules in the order of decreasing priorities. More... | |
unsafe void | SetRulesList (string[] rules) |
The set of order list More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AllowInsideGeometry [get, set] |
Returns or sets the allow inside geometry option allows annotation inside geometry More... | |
unsafe double | EqualDimensionTolerance [get, set] |
Returns or sets the equal dimension comparison tolerance More... | |
unsafe bool | HideFeetAndInchMarks [get, set] |
Returns or sets the hide feet and inch marks option Show/Hide feet and inch marks. More... | |
unsafe double | Increment [get, set] |
Returns or sets the increment Display dimension value in inches and fractions to nearest specified value More... | |
unsafe double | LowerThreshold [get, set] |
Returns or sets the lower threshold display dimension value in feet, inches and fractions if it is greater than the specified value More... | |
unsafe double | MaximumGapToGeometry [get, set] |
Returns or sets the maximum gap from the view geometry to the annotation More... | |
unsafe double | MinimumGapBetweenAnnotations [get, set] |
Returns or sets the minimum gap between annotations More... | |
unsafe double | MinimumGapToGeometry [get, set] |
Returns or sets the minimum gap from the view geometry to the annotation More... | |
unsafe double | ReferenceGeometryGapTolerance [get, set] |
Returns or sets the reference geometry search gap tolerance More... | |
unsafe bool | RoundFeetAndInches [get, set] |
Returns or sets the round feet and inches determine wheather or not to display dimension value in inches and fractions to nearest specified value More... | |
unsafe bool | UseFeetInchesAndFraction [get, set] |
Returns or sets the use feet inches and fraction determine wheather or not to display dimension value in feet, inches and fractions if it is greater than the specified value More... | |
Represents a NXOpen.Drafting.AutomationRuleBuilder
Created in NX9.0.0
unsafe string [] NXOpen.Drafting.AutomationRuleBuilder.GetRulesList | ( | ) |
The automation rules in the order of decreasing priorities.
So, the first rule in the VLA has the highest priority
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Drafting.AutomationRuleBuilder.SetRulesList | ( | string[] | rules | ) |
The set of order list
Created in NX9.0.0
License requirements: nx_drawing_auto ("NX Drawing Automation")
rules | Rules list |
unsafe bool NXOpen.Drafting.AutomationRuleBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the allow inside geometry option allows annotation inside geometry
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the equal dimension comparison tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the hide feet and inch marks option Show/Hide feet and inch marks.
True to hide and False to show
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the increment Display dimension value in inches and fractions to nearest specified value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the lower threshold display dimension value in feet, inches and fractions if it is greater than the specified value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the maximum gap from the view geometry to the annotation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the minimum gap between annotations
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the minimum gap from the view geometry to the annotation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the reference geometry search gap tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the round feet and inches determine wheather or not to display dimension value in inches and fractions to nearest specified value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")
|
getset |
Returns or sets the use feet inches and fraction determine wheather or not to display dimension value in feet, inches and fractions if it is greater than the specified value
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_drawing_auto ("NX Drawing Automation")