NXOpen .NET Reference
12.0.0
|
The TrueStudioBuillder manages Advanced Studio visualization display More...
Public Types | |
enum | GlobalMaterial { PlasticColorwash, ShinyMetalColorwash, Clay, Plasticine, Chrome } |
Types of True Studio Global Material display. More... | |
enum | RenderMethod { FullRender, ImprovedRender, PreviewRender } |
Types of True Studio Render Methods. More... | |
Properties | |
unsafe NXOpen.Display.TrueStudioBuilder.GlobalMaterial | GlobalMaterialType [get, set] |
Returns or sets the Global Material Type is used in Advanced Studio display when no material has been applied to the object. More... | |
unsafe bool | ModeToggle [get, set] |
Returns or sets the Mode Toggle controls whether Advanced Studio display is enabled. More... | |
unsafe NXOpen.Display.TrueStudioBuilder.RenderMethod | RenderMethodType [get, set] |
Returns or sets the Render Method Type is used in Advanced Studio display to control the display quality and performance More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The TrueStudioBuillder manages Advanced Studio visualization display
To create a new instance of this class, use NXOpen.Display.TrueStudioCollection.CreateTrueStudioBuilder
Created in NX8.0.0
Types of True Studio Global Material display.
This material is displayed on objects when no other material has been applied.
Types of True Studio Render Methods.
The render method is used to specify display quality or real-time performance
|
getset |
Returns or sets the Global Material Type is used in Advanced Studio display when no material has been applied to the object.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Mode Toggle controls whether Advanced Studio display is enabled.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Render Method Type is used in Advanced Studio display to control the display quality and performance
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.