NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.StudioImageCaptureBuilder More...
Public Types | |
enum | UnitsEnumType { Pixels, Mm, Inches } |
Provide the following resolution unit options to screen capture More... | |
enum | OrientEnumType { Landscape, Portrait } |
Provide the following options to image orientation More... | |
enum | DrawingSizeEnumType { Isoa4, Isoa3, Isoa2, Isoa1, Isoa0, Ansia, Ansib, Ansic, Ansid, Ansie, Custom } |
Provide the following standard Drawing sizes More... | |
enum | DPIEnumType { Dpi72, Dpi150 } |
Provide the following screen capture resolutions in dots per inch More... | |
enum | AASamplesEnumType { Sam0X, Sam2X, Sam4X, Sam8X, Sam16X } |
Provide the following anti-aliasing sample size for off screen image capture More... | |
Public Member Functions | |
unsafe double[] | GetImageDimensionsDouble () |
Gets the double image dimensions, height and width More... | |
unsafe void | SetImageDimensionsDouble (double[] imageDimensionsDouble) |
Sets the double image dimensions, height and width More... | |
unsafe int[] | GetImageDimensionsInteger () |
Gets the integer image dimensions, height and width More... | |
unsafe void | SetImageDimensionsInteger (int[] imageDimensionsInteger) |
Sets the integer image dimensions, height and width More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Display.StudioImageCaptureBuilder.AASamplesEnumType | AASamplesEnum [get, set] |
Returns or sets the antialiasing samples enum More... | |
unsafe NXOpen.Display.StudioImageCaptureBuilder.DPIEnumType | DpiEnum [get, set] |
Returns or sets the dpi enum More... | |
unsafe NXOpen.Display.StudioImageCaptureBuilder.DrawingSizeEnumType | DrawingSizeEnum [get, set] |
Returns or sets the drawing size enum More... | |
unsafe string | NativeFileBrowser [get, set] |
Returns or sets the native file browser for image type to produce More... | |
unsafe NXOpen.Display.StudioImageCaptureBuilder.OrientEnumType | OrientEnum [get, set] |
Returns or sets the orient enum More... | |
unsafe NXOpen.Display.StudioImageCaptureBuilder.UnitsEnumType | UnitsEnum [get, set] |
Returns or sets the units enum More... | |
Represents a NXOpen.Display.StudioImageCaptureBuilder
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateStudioImageCaptureBuilder
Default values.
Property | Value |
---|---|
AASamplesEnum |
Sam0X |
DpiEnum |
Dpi72 |
DrawingSizeEnum |
Isoa4 |
OrientEnum |
Landscape |
UnitsEnum |
Pixels |
Created in NX6.0.4
Provide the following standard Drawing sizes
unsafe double [] NXOpen.Display.StudioImageCaptureBuilder.GetImageDimensionsDouble | ( | ) |
Gets the double image dimensions, height and width
Created in NX6.0.4
License requirements: None.
unsafe int [] NXOpen.Display.StudioImageCaptureBuilder.GetImageDimensionsInteger | ( | ) |
Gets the integer image dimensions, height and width
Created in NX6.0.4
License requirements: None.
unsafe void NXOpen.Display.StudioImageCaptureBuilder.SetImageDimensionsDouble | ( | double[] | imageDimensionsDouble | ) |
Sets the double image dimensions, height and width
Created in NX6.0.4
License requirements: None.
imageDimensionsDouble | array of 2 doubles |
unsafe void NXOpen.Display.StudioImageCaptureBuilder.SetImageDimensionsInteger | ( | int[] | imageDimensionsInteger | ) |
Sets the integer image dimensions, height and width
Created in NX6.0.4
License requirements: None.
imageDimensionsInteger | array of 2 integers |
|
getset |
Returns or sets the antialiasing samples enum
Created in NX6.0.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the dpi enum
Created in NX6.0.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the drawing size enum
Created in NX6.0.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the native file browser for image type to produce
Created in NX6.0.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the orient enum
Created in NX6.0.4
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the units enum
Created in NX6.0.4
License requirements to get this property: None.
License requirements to set this property: None.