NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.Shadows More...
Public Types | |
enum | RealTimeState { Disabled, EnvironmentShadowCatcherOnly, InterObject } |
Real time type settings - environment_shadow_catcher_only is enabled only in Basic Studio mode More... | |
enum | SsaoQualityType { Low, Medium, High, VeryHigh } |
Shadows SSAO quality settings More... | |
enum | SsaoContrastType { None, Low, Medium, High, ExtraHigh } |
Shadows SSAO contrast settings More... | |
Properties | |
unsafe bool | AmbientOcclusion [get, set] |
Returns or sets the shadows SSAO ambient occlusion More... | |
unsafe bool | GenerateHqiShadows [get, set] |
Returns or sets the High Quality Image settings More... | |
unsafe NXOpen.Display.Shadows.RealTimeState | RealTimeType [get, set] |
Returns or sets the Real Time Settings More... | |
unsafe NXOpen.SelectNXObjectList | ShadowCatcherSelection [get] |
Returns the Shadow Catcher Selection More... | |
unsafe bool | ShadowsEnabled [get, set] |
Returns or sets the Overall Shadows More... | |
unsafe double | SoftShadowsBiasOffset [get, set] |
Returns or sets the Soft Shadows bias offset More... | |
unsafe int | SoftShadowsEdges [get, set] |
Returns or sets the Soft Shadows edges (softness) More... | |
unsafe bool | SoftShadowsEnabled [get, set] |
Returns or sets the Soft Shadows More... | |
unsafe double | SoftShadowsGradientClamp [get, set] |
Returns or sets the Soft Shadows gradient clamp More... | |
unsafe int | SoftShadowsQuality [get, set] |
Returns or sets the Soft Shadows quality More... | |
unsafe double | SsaoBlurRadius [get, set] |
Returns or sets the shadows SSAO Blur Radius More... | |
unsafe NXOpen.Display.Shadows.SsaoContrastType | SsaoContrast [get, set] |
Returns or sets the shadows SSAO contrast More... | |
unsafe NXOpen.Display.Shadows.SsaoQualityType | SsaoQuality [get, set] |
Returns or sets the shadows SSAO quality More... | |
unsafe double | SsaoRadius [get, set] |
Returns or sets the shadows SSAO radius More... | |
unsafe bool | UseShadowCatcher [get, set] |
Returns or sets the Shadow Catcher More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.Shadows
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateShadows
Created in NX7.5.3
|
getset |
Returns or sets the shadows SSAO ambient occlusion
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the High Quality Image settings
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Real Time Settings
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the Shadow Catcher Selection
Created in NX7.5.3
License requirements: None.
|
getset |
Returns or sets the Overall Shadows
Created in NX10.0.2
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Soft Shadows bias offset
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Soft Shadows edges (softness)
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Soft Shadows
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Soft Shadows gradient clamp
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Soft Shadows quality
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shadows SSAO Blur Radius
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shadows SSAO contrast
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shadows SSAO quality
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shadows SSAO radius
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Shadow Catcher
Created in NX7.5.3
License requirements to get this property: None.
License requirements to set this property: None.