NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.SelPref More...
Public Types | |
enum | MouseGesture { Lasso, Rectangle, Circle } |
Represents the mouse gesture type More... | |
enum | SelectionRule { Inside, Outside, Crossing, InsideCrossing, OutsideCrossing } |
Represents the selection rule type More... | |
enum | ShadedViews { HighlightEdges, HighlightFaces } |
Represents the shaded views type More... | |
enum | FaceAnalysisViews { HighlightEdges, HighlightFaces } |
Represents the face analysis views type More... | |
enum | SelectionRadius { Medium, Small, Large } |
Represents the selection radius type More... | |
enum | Method { Simple, Wcs, WcsLeft, WcsRight } |
Represents the chaining method type More... | |
Properties | |
unsafe int | Delay [get, set] |
Returns or sets the delay More... | |
unsafe NXOpen.Display.SelPref.FaceAnalysisViews | FaceAnalysisViewsType [get, set] |
Returns or sets the face analysis views type More... | |
unsafe bool | HighlightHiddenEdgesToggle [get, set] |
Returns or sets the highlight hidden edges toggle More... | |
unsafe bool | HighlightOriginalToggle [get, set] |
Returns or sets the highlight original More... | |
unsafe bool | HighlightSelectionOnRolloverToggle [get, set] |
Returns or sets the highlight selection on rollover toggle More... | |
unsafe bool | HighlightWithThickWidthToggle [get, set] |
Returns or sets the highlight with thick width toggle More... | |
unsafe NXOpen.Display.SelPref.Method | MethodType [get, set] |
Returns or sets the method type More... | |
unsafe NXOpen.Display.SelPref.MouseGesture | MouseGestureType [get, set] |
Returns or sets the mouse gesture type More... | |
unsafe bool | QuickPickLockDialogPosition [get, set] |
Returns or sets the quick pick lock dialog position More... | |
unsafe bool | QuickPickOnDelayToggle [get, set] |
Returns or sets the quick pick on delay toggle More... | |
unsafe int | RolloverDelay [get, set] |
Returns or sets the rollover delay More... | |
unsafe NXOpen.Display.SelPref.SelectionRadius | SelectionRadiusType [get, set] |
Returns or sets the selection radius type More... | |
unsafe NXOpen.Display.SelPref.SelectionRule | SelectionRuleType [get, set] |
Returns or sets the selection rule type More... | |
unsafe NXOpen.Display.SelPref.ShadedViews | ShadedViewsType [get, set] |
Returns or sets the shaded views type More... | |
unsafe bool | ShowCrosshairsToggle [get, set] |
Returns or sets the show crosshairs toggle More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the tolerance More... | |
unsafe bool | TooltipOnRolloverToggle [get, set] |
Returns or sets the tooltip on rollover toggle More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.SelPref
To obtain a instance of this class use Display.SelPrefCollection.CreateSelPref
Created in NX5.0.0
|
getset |
Returns or sets the delay
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the face analysis views type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight hidden edges toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight original
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight selection on rollover toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the highlight with thick width toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the method type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the mouse gesture type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quick pick lock dialog position
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quick pick on delay toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the rollover delay
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection radius type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the selection rule type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the shaded views type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show crosshairs toggle
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the tooltip on rollover toggle
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.