NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.SaveImageFileBrowserBuilder . More...
Public Types | |
enum | FileFormats { Tif, Png, Jpg } |
To specify the Ray Traced Studio static image file format More... | |
Properties | |
unsafe NXOpen.Display.SaveImageFileBrowserBuilder.FileFormats | FileFormat [get, set] |
Returns or sets the Ray Traced Studio static image file format More... | |
unsafe string | NativeImageFileBrowser [get, set] |
Returns or sets the Ray Traced Studio static image file browser More... | |
unsafe bool | UseTransparentBackground [get, set] |
Returns or sets the Ray Traced Studio static image transparent background setting More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.SaveImageFileBrowserBuilder .
Saves an image file using a file browser.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateSaveImageFileBrowserBuilder
Created in NX9.0.0
|
getset |
Returns or sets the Ray Traced Studio static image file format
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image file browser
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image transparent background setting
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: None.