NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.RayTracedStudioEditorBuilder . More...
Public Types | |
enum | DynamicRayTracedStudioTilingQualityType { High, Medium, Low } |
To specify the quality and performance of the interactive, dynamic Ray Traced Studio display. More... | |
enum | StationaryRayTracedStudioQualityType { High, Medium, Low } |
To specify the quality and performance of the Ray Traced Studio display when dynamic interaction stops More... | |
enum | StationaryAntialiasingType { Medium, Low, None } |
To specify the antialiasing quality during stationary Ray Traced Studio display when dynamic interaction stops More... | |
enum | StaticRayTracedStudioQualityType { High, Medium, Low, UserDefined } |
To specify the quality and performance of the Ray Traced Studio display during static image rendering More... | |
enum | StaticAntialiasingType { High, Medium, Low, None } |
To specify the antialiasing quality during stationary Ray Traced Studio display during static image rendering More... | |
enum | RayTracedStudioStaticImageFileFormatType { Tif, Png, Jpg } |
To specify the Ray Traced Studio static image file format More... | |
enum | RayTracedStudioStaticImageUnitsType { Pixels, Millimeters, Inches } |
To specify the Ray Traced Studio static image units More... | |
enum | RayTracedStudioStaticImageSizeType { RenderWindow, UserDefined } |
To specify the Ray Traced Studio static image size More... | |
enum | RayTracedStudioStaticImageOrientationType { Landscape, Portrait } |
To specify the Ray Traced Studio static image orientation More... | |
enum | RayTracedStudioStaticImageResolutionType { High, Medium, Low, UserDefined } |
To specify the Ray Traced Studio static image resolution More... | |
Properties | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.DynamicRayTracedStudioTilingQualityType | DynamicRayTracedStudioTilingQuality [get, set] |
Returns or sets the Ray Traced Studio tiling quality during interactive dynamic display More... | |
unsafe double | RayTracedStudioDisplayGamma [get, set] |
Returns or sets the Ray Traced Studio display gamma, controls the overall contrast or brightness of the image's midtone values. More... | |
unsafe int | RayTracedStudioStaticImageDotsPerInch [get, set] |
Returns or sets the Ray Traced Studio static image dots per inch (DPI) More... | |
unsafe double | RayTracedStudioStaticImageDoubleHeight [get, set] |
Returns or sets the Ray Traced Studio static image height More... | |
unsafe double | RayTracedStudioStaticImageDoubleWidth [get, set] |
Returns or sets the Ray Traced Studio static image width More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.RayTracedStudioStaticImageFileFormatType | RayTracedStudioStaticImageFileFormat [get, set] |
Returns or sets the Ray Traced Studio static output image file format More... | |
unsafe bool | RayTracedStudioStaticImageLockAspectRatio [get, set] |
Returns or sets the Ray Traced Studio static image aspect ratio will be maintained More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.RayTracedStudioStaticImageOrientationType | RayTracedStudioStaticImageOrientation [get, set] |
Returns or sets the Ray Traced Studio static image orientation More... | |
unsafe int | RayTracedStudioStaticImagePixelHeight [get, set] |
Returns or sets the Ray Traced Studio static image pixel height More... | |
unsafe int | RayTracedStudioStaticImagePixelWidth [get, set] |
Returns or sets the Ray Traced Studio static image pixel width More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.RayTracedStudioStaticImageResolutionType | RayTracedStudioStaticImageResolution [get, set] |
Returns or sets the Ray Traced Studio static image resolution More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.RayTracedStudioStaticImageSizeType | RayTracedStudioStaticImageSize [get, set] |
Returns or sets the Ray Traced Studio static image size More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.RayTracedStudioStaticImageUnitsType | RayTracedStudioStaticImageUnits [get, set] |
Returns or sets the Ray Traced Studio static image units More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.StaticAntialiasingType | StaticAntialiasing [get, set] |
Returns or sets the Ray Traced Studio static image antialiasing quality More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.StaticRayTracedStudioQualityType | StaticRayTracedStudioQuality [get, set] |
Returns or sets the Ray Traced Studio static image quality More... | |
unsafe int | StaticRayTracedStudioRenderDepth [get, set] |
Returns or sets the Ray Traced Studio static image render depth, controls the iterations of ray tracing reflection and refraction calculations More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.StationaryAntialiasingType | StationaryAntialiasing [get, set] |
Returns or sets the Ray Traced Studio stationary antialiasing quality when dynamic interaction stops More... | |
unsafe NXOpen.Display.RayTracedStudioEditorBuilder.StationaryRayTracedStudioQualityType | StationaryRayTracedStudioQuality [get, set] |
Returns or sets the Ray Traced Studio stationary display quality when dynamic interaction stops More... | |
unsafe bool | StationaryRayTracedStudioshowStatusIndicator [get, set] |
Returns or sets the stationary Ray Traced Studio progess status indicator percent complete display More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.RayTracedStudioEditorBuilder .
Ray Traced Studio Editor controls display and output of CPU-based real-time ray tracing.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateRayTracedStudioEditorBuilder
Created in NX9.0.0
To specify the quality and performance of the interactive, dynamic Ray Traced Studio display.
Affects the number of tiles presented in the display.
To specify the Ray Traced Studio static image resolution
To specify the antialiasing quality during stationary Ray Traced Studio display during static image rendering
To specify the quality and performance of the Ray Traced Studio display during static image rendering
To specify the antialiasing quality during stationary Ray Traced Studio display when dynamic interaction stops
To specify the quality and performance of the Ray Traced Studio display when dynamic interaction stops
|
getset |
Returns or sets the Ray Traced Studio tiling quality during interactive dynamic display
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio display gamma, controls the overall contrast or brightness of the image's midtone values.
A higher gamma value yields an overall brighter image.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image dots per inch (DPI)
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image height
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image width
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static output image file format
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image aspect ratio will be maintained
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image orientation
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image pixel height
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image pixel width
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image resolution
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image size
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image units
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image antialiasing quality
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image quality
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio static image render depth, controls the iterations of ray tracing reflection and refraction calculations
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio stationary antialiasing quality when dynamic interaction stops
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Ray Traced Studio stationary display quality when dynamic interaction stops
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stationary Ray Traced Studio progess status indicator percent complete display
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.