NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.RayTracedStudioBuilder . More...
Public Types | |
enum | StationaryDisplayQualityType { High, Medium, Low } |
To specify the quality and performance of the Ray Traced Studio display. More... | |
Public Member Functions | |
unsafe void | UpdateRayTracedDisplay () |
Update the Ray Traced Studio display. More... | |
unsafe void | StartRayTracedDisplay () |
Start the Ray Traced Studio display after it has been stopped using the Stop action. More... | |
unsafe void | StopRayTracedDisplay () |
Stop the Ray Traced Studio progressive display. More... | |
unsafe void | RayTracedEditor () |
Launch the Ray Traced Studio Editor command More... | |
unsafe void | RayTracedRenderingStart () |
Start Ray Traced Studio static image rendering More... | |
unsafe void | RayTracedRenderingErase () |
Erase Ray Traced Studio static (still) image from the Ray Traced Studio window More... | |
unsafe void | RayTracedRenderingSave () |
Save a copy of the Ray Traced Studio static (still) image display from the window to an image file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Brightness [get, set] |
Returns or sets the brightness for Iray Tonemap setting More... | |
unsafe NXOpen.Display.RayTracedStudioBuilder.StationaryDisplayQualityType | StationaryQuality [get, set] |
Returns or sets the Ray Traced Studio stationary display quality when dynamic interaction stops More... | |
Represents a NXOpen.Display.RayTracedStudioBuilder .
Ray Traced Studio displays CPU-based real-time ray tracing results of a model dynamically.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateRayTracedStudioBuilder
Created in NX9.0.0
To specify the quality and performance of the Ray Traced Studio display.
In the RTRT stationary mode, when dynamic interaction stops, these are High. Medium, and Low options. In the IRay+ dynamci rendering mode, these become Photoreal, Qualtiy Interactive, and Fast Interactive options.
unsafe void NXOpen.Display.RayTracedStudioBuilder.RayTracedEditor | ( | ) |
Launch the Ray Traced Studio Editor command
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Display.RayTracedStudioBuilder.RayTracedRenderingErase | ( | ) |
Erase Ray Traced Studio static (still) image from the Ray Traced Studio window
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Display.RayTracedStudioBuilder.RayTracedRenderingSave | ( | ) |
Save a copy of the Ray Traced Studio static (still) image display from the window to an image file
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Display.RayTracedStudioBuilder.RayTracedRenderingStart | ( | ) |
Start Ray Traced Studio static image rendering
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Display.RayTracedStudioBuilder.StartRayTracedDisplay | ( | ) |
Start the Ray Traced Studio display after it has been stopped using the Stop action.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Display.RayTracedStudioBuilder.StopRayTracedDisplay | ( | ) |
Stop the Ray Traced Studio progressive display.
Use the Start action to re-start the display.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Display.RayTracedStudioBuilder.UpdateRayTracedDisplay | ( | ) |
Update the Ray Traced Studio display.
Use when geometry has changed to completely regenerate the display.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the brightness for Iray Tonemap setting
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio stationary display quality when dynamic interaction stops
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.