NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder More...
Public Types | |
enum | TextureSpace { Box, Planar, Cylindrical, Spherical, UVMap } |
texture spacee type More... | |
Public Member Functions | |
unsafe double[] | GetColorPicker () |
Returns the color picker More... | |
unsafe void | SetColorPicker (double[] colorPicker) |
Sets the color picker More... | |
unsafe void | SaveMaterialsButton () |
To save to System Studio Materials More... | |
unsafe void | ExportXMLButton () |
To export to a XML file More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AspectRatio [get, set] |
Returns or sets the aspect ratio More... | |
unsafe string | FileBrowser [get, set] |
Returns or sets the file browser More... | |
unsafe double | LatitudeScale [get, set] |
Returns or sets the latitude scale More... | |
unsafe double | LongitudeScale [get, set] |
Returns or sets the longitude scale More... | |
unsafe string | NameString [get, set] |
Returns or sets the name string More... | |
unsafe NXOpen.Direction | NormalVector [get, set] |
Returns or sets the normal vector More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale More... | |
unsafe NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder.TextureSpace | TextureSpaceEnum [get, set] |
Returns or sets the texture space enum More... | |
unsafe bool | TexturedToggle [get, set] |
Returns or sets the textured toggle More... | |
unsafe double | UScale [get, set] |
Returns or sets the u scale More... | |
unsafe NXOpen.Direction | UpVector [get, set] |
Returns or sets the up vector More... | |
unsafe double | VScale [get, set] |
Returns or sets the v scale More... | |
Represents a NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
Created in NX10.0.2
unsafe void NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder.ExportXMLButton | ( | ) |
To export to a XML file
Created in NX10.0.2
License requirements: studio_render ("UG STUDIO RENDER")
unsafe double [] NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder.GetColorPicker | ( | ) |
Returns the color picker
Created in NX10.0.2
License requirements: studio_render ("UG STUDIO RENDER")
unsafe void NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder.SaveMaterialsButton | ( | ) |
To save to System Studio Materials
Created in NX10.0.2
License requirements: studio_render ("UG STUDIO RENDER")
unsafe void NXOpen.Display.IrayPlusSimpleMaterialEditorBuilder.SetColorPicker | ( | double[] | colorPicker | ) |
Sets the color picker
Created in NX10.0.2
License requirements: studio_render ("UG STUDIO RENDER")
colorPicker | Array of 3 RGB values, each between 0 and 1 |
|
getset |
Returns or sets the aspect ratio
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the file browser
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the latitude scale
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the longitude scale
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the name string
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the normal vector
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the scale
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the textured toggle
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the texture space enum
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the up vector
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the u scale
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the v scale
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")