NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.IRayPlusStudioEditorBuilder . More...
Public Types | |
enum | DynamicIRayPlusStudioRenderModeType { Photoreal, QualityInteractive, FastInteractive } |
To specify the quality and performance of the Ray Traced Studio display when dynamic interaction stops More... | |
enum | IRayPlusStudioStaticImageFileFormatType { Tif, Png, Jpg } |
To specify the Ray Traced Studio static image file format More... | |
enum | IRayPlusStudioStaticImageUnitsType { Pixels, Millimeters, Inches } |
To specify the Ray Traced Studio static image units More... | |
enum | IRayPlusStudioStaticImageSizeType { RenderWindow, UserDefined } |
To specify the Ray Traced Studio static image size More... | |
enum | IRayPlusStudioStaticImageOrientationType { Landscape, Portrait } |
To specify the Ray Traced Studio static image orientation More... | |
enum | IRayPlusStudioStaticImageResolutionType { High, Medium, Low, UserDefined } |
To specify the Ray Traced Studio static image resolution More... | |
enum | IRayPlusStudioRemoteRenderVideoType { Streaming, Synchronous } |
To specify the Ray Traced Studio remote rendering video mode More... | |
enum | IRayPlusStudioRemoteRenderFormatType { H264, Lossless, Png, Jpeg } |
To specify the Ray Traced Studio remote rendering format More... | |
enum | IRayPlusStudioRemoteRenderType { Cluster, Vca } |
To specify the Ray Traced Studio remote rendering type More... | |
Properties | |
unsafe bool | DynamicIRayPlusCaustics [get, set] |
Returns or sets the Ray Traced Studio dynamic antialiasing quality when dynamic interaction stops More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.DynamicIRayPlusStudioRenderModeType | DynamicIRayPlusStudioRenderMode [get, set] |
Returns or sets the Ray Traced Studio dynamic display rendering mode More... | |
unsafe NXOpen.DateBuilder | DynamicIRayPlusStudioTime [get] |
Returns the Ray Traced Studio dynamic display time-based rendering mode timer (read only) More... | |
unsafe int | IRayPlusStudioStaticImageDotsPerInch [get, set] |
Returns or sets the Ray Traced Studio static image dots per inch (DPI) More... | |
unsafe double | IRayPlusStudioStaticImageDoubleHeight [get, set] |
Returns or sets the Ray Traced Studio static image height More... | |
unsafe double | IRayPlusStudioStaticImageDoubleWidth [get, set] |
Returns or sets the Ray Traced Studio static image width More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioStaticImageFileFormatType | IRayPlusStudioStaticImageFileFormat [get, set] |
Returns or sets the Ray Traced Studio static output image file format More... | |
unsafe bool | IRayPlusStudioStaticImageLockAspectRatio [get, set] |
Returns or sets the Ray Traced Studio static image aspect ratio will be maintained More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioStaticImageOrientationType | IRayPlusStudioStaticImageOrientation [get, set] |
Returns or sets the Ray Traced Studio static image orientation More... | |
unsafe int | IRayPlusStudioStaticImagePixelHeight [get, set] |
Returns or sets the Ray Traced Studio static image pixel height More... | |
unsafe int | IRayPlusStudioStaticImagePixelWidth [get, set] |
Returns or sets the Ray Traced Studio static image pixel width More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioStaticImageResolutionType | IRayPlusStudioStaticImageResolution [get, set] |
Returns or sets the Ray Traced Studio static image resolution More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioStaticImageSizeType | IRayPlusStudioStaticImageSize [get, set] |
Returns or sets the Ray Traced Studio static image size More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioStaticImageUnitsType | IRayPlusStudioStaticImageUnits [get, set] |
Returns or sets the Ray Traced Studio static image units More... | |
unsafe bool | IRayPlusStudioshowStatusIndicator [get, set] |
Returns or sets the Ray Traced Studio progess status indicator percent complete display More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioRemoteRenderFormatType | RemoteRenderFormat [get, set] |
Returns or sets the Ray Traced Studio display remote rendering format More... | |
unsafe string | RemoteRenderIP [get, set] |
Returns or sets the Ray Traced Studio display remote rendering IP address More... | |
unsafe string | RemoteRenderSecurityToken [get, set] |
Returns or sets the Ray Traced Studio display remote rendering security token More... | |
unsafe bool | RemoteRenderToggle [get, set] |
Returns or sets the Ray Traced Studio display if remote rendering is used More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioRemoteRenderType | RemoteRenderType [get, set] |
Returns or sets the Ray Traced Studio display remote rendering type More... | |
unsafe NXOpen.Display.IRayPlusStudioEditorBuilder.IRayPlusStudioRemoteRenderVideoType | RemoteRenderVideoMode [get, set] |
Returns or sets the Ray Traced Studio display remote rendering video mode More... | |
unsafe NXOpen.DateBuilder | StaticIRayPlusStudioTime [get] |
Returns the Ray Traced Studio static display time-based rendering timer (read only) More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.IRayPlusStudioEditorBuilder .
Ray Traced Studio Editor controls display and output of CPU-based real-time ray tracing.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateIrayPlusStudioEditorBuilder
Created in NX10.0.2
To specify the quality and performance of the Ray Traced Studio display when dynamic interaction stops
To specify the Ray Traced Studio static image resolution
|
getset |
Returns or sets the Ray Traced Studio dynamic antialiasing quality when dynamic interaction stops
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio dynamic display rendering mode
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
get |
Returns the Ray Traced Studio dynamic display time-based rendering mode timer (read only)
Created in NX10.0.2
License requirements: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio progess status indicator percent complete display
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image dots per inch (DPI)
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image height
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image width
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static output image file format
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image aspect ratio will be maintained
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image orientation
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image pixel height
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image pixel width
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image resolution
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image size
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio static image units
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio display remote rendering format
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio display remote rendering IP address
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio display remote rendering security token
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio display if remote rendering is used
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio display remote rendering type
Created in NX10.0.2
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
getset |
Returns or sets the Ray Traced Studio display remote rendering video mode
Created in NX10.0.2
Deprecated in NX12.0.0. This is removed. The video mode is determined by the Ray Traced Studio render mode.
License requirements to get this property: studio_render ("UG STUDIO RENDER")
License requirements to set this property: studio_render ("UG STUDIO RENDER")
|
get |
Returns the Ray Traced Studio static display time-based rendering timer (read only)
Created in NX10.0.2
License requirements: studio_render ("UG STUDIO RENDER")