NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.GlobalIlluminationBuilder . More...
Properties | |
unsafe double | IntensityDouble [get, set] |
Returns or sets the intensity control affects the brightness of the Ray Traced Studio lighting and depends on the global illumination image used More... | |
unsafe double | StaticFinalGatherQuality [get, set] |
Returns or sets the static final gather quality affects Ray Traced Studio static (still) image rendering More... | |
unsafe double | StationaryFinalGatherQuality [get, set] |
Returns or sets the stationary final gather quality affects Ray Traced Studio rendering when dynamic operations stop More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Display.GlobalIlluminationBuilder .
Global Illumination provides simulation of real-world lighting using image-based lighting. Image-Based Lighting replaces the Lights in a view with lighting effects derived from a given image. Global Illumination Final Gather settings affect the Ray Traced Studio photo-realistic display of the work view.
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateGlobalIlluminationBuilder
Created in NX9.0.0
|
getset |
Returns or sets the intensity control affects the brightness of the Ray Traced Studio lighting and depends on the global illumination image used
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the static final gather quality affects Ray Traced Studio static (still) image rendering
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the stationary final gather quality affects Ray Traced Studio rendering when dynamic operations stop
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.