NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.ExtractScene More...
Public Member Functions | |
unsafe void | Information () |
The scene information More... | |
unsafe void | ImageFileSelect () |
Gets an image file using file selection. More... | |
unsafe string[] | GetSceneDescription () |
Returns the scene description More... | |
unsafe void | SetSceneDescription (string[] sceneDescription) |
Sets the scene description More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SceneName [get, set] |
Returns or sets the scene name More... | |
Represents a NXOpen.Display.ExtractScene
This class is restricted to being called from a program running during an Interactive NX session. If run from a non-interactive session it will return a null reference (Nothing in Visual Basic).
To create a new instance of this class, use NXOpen.ViewCollection.CreateExtractScene
Created in NX5.0.0
unsafe string [] NXOpen.Display.ExtractScene.GetSceneDescription | ( | ) |
Returns the scene description
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.ExtractScene.ImageFileSelect | ( | ) |
Gets an image file using file selection.
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.ExtractScene.Information | ( | ) |
The scene information
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.Display.ExtractScene.SetSceneDescription | ( | string[] | sceneDescription | ) |
Sets the scene description
Created in NX5.0.0
License requirements: None.
sceneDescription |
|
getset |
Returns or sets the scene name
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.