NXOpen .NET Reference
12.0.0
|
A manager to deal with all objects. More...
Public Member Functions | |
unsafe void | OpenSheet (NXOpen.Diagramming.Sheet sheet) |
Opens a NXOpen.Diagramming.Sheet . More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Diagramming.Sheet | ActiveSheet [get, set] |
Returns or sets the active sheet More... | |
A manager to deal with all objects.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX12.0.0
unsafe void NXOpen.Diagramming.SheetManager.OpenSheet | ( | NXOpen.Diagramming.Sheet | sheet | ) |
|
getset |
Returns or sets the active sheet
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the tag of this object.