NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Catiav4Importer to be used when importing the CATIA V4 Data This class is created using NXOpen.DexManager . More...
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
Save the settings - this will save the settings to a file sepcified More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | FileOpenFlag [get, set] |
Returns or sets the file open flag - should be set to false if doing file import More... | |
unsafe bool | HealBodies [get, set] |
Returns or sets the heal bodies - if set to true then imported data will be healed More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
unsafe bool | Optimize [get, set] |
Returns or sets the optimize - if set to true then toplogy will be optimized More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - definition file for default settings More... | |
unsafe bool | SimplifyGeometry [get, set] |
Returns or sets the simplify Geometry - if set to true then imported data will be simplified More... | |
Represents a NXOpen.Catiav4Importer to be used when importing the CATIA V4 Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateCatiav4Importer
Default values.
Property | Value |
---|---|
HealBodies |
0 |
Optimize |
0 |
SimplifyGeometry |
0 |
Created in NX6.0.0
unsafe void NXOpen.Catiav4Importer.SaveSettings | ( | string | filename | ) |
Save the settings - this will save the settings to a file sepcified
Created in NX6.0.0
License requirements: None.
filename |
|
getset |
Returns or sets the file open flag - should be set to false if doing file import
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the heal bodies - if set to true then imported data will be healed
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input file - name of a file which is being imported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the optimize - if set to true then toplogy will be optimized
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - definition file for default settings
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the simplify Geometry - if set to true then imported data will be simplified
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.