NXOpen .NET Reference
12.0.0
|
Represents the builder for Work Instruction Output. More...
Public Types | |
enum | OutputFormatType { Html, Pdf, Csv, Xml } |
the output format type More... | |
enum | PageOrientationType { Landscape, Portrait } |
the page orientation type More... | |
enum | PageSizeType { A0, A1, A2, A3, A4, B1, B2, B3, B4, B5, Executive, Folio, Legal, Letter, Tabloid } |
the page size type More... | |
Public Member Functions | |
unsafe void | Publish (NXOpen.CAM.CAMObject[] objects, NXOpen.CAM.CAMObject firstSelObj, int currentView) |
Publish the Work Instructions More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | OpenFile [get, set] |
Returns or sets the open file More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file More... | |
unsafe NXOpen.CAM.WorkInstructionOutputBuilder.OutputFormatType | OutputFormat [get, set] |
Returns or sets the output format More... | |
unsafe NXOpen.CAM.WorkInstructionOutputBuilder.PageOrientationType | PageOrientation [get, set] |
Returns or sets the page orientation More... | |
unsafe NXOpen.CAM.WorkInstructionOutputBuilder.PageSizeType | PageSize [get, set] |
Returns or sets the page size More... | |
unsafe double | ScaleFactor [get, set] |
Returns or sets the scale factor More... | |
Represents the builder for Work Instruction Output.
This class is used to publish work instructions for the end user.
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateWorkInstructionOutputBuilder
Created in NX9.0.3
unsafe void NXOpen.CAM.WorkInstructionOutputBuilder.Publish | ( | NXOpen.CAM.CAMObject[] | objects, |
NXOpen.CAM.CAMObject | firstSelObj, | ||
int | currentView | ||
) |
Publish the Work Instructions
Created in NX9.0.3
License requirements: nx_wi_authoring (" NX Work Instruction Authoring")
objects | array of objects |
firstSelObj | |
currentView | CAM_SETUP_view |
|
getset |
Returns or sets the open file
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_wi_authoring (" NX Work Instruction Authoring")
|
getset |
Returns or sets the output file
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_wi_authoring (" NX Work Instruction Authoring")
|
getset |
Returns or sets the output format
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_wi_authoring (" NX Work Instruction Authoring")
|
getset |
Returns or sets the page orientation
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_wi_authoring (" NX Work Instruction Authoring")
|
getset |
Returns or sets the page size
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_wi_authoring (" NX Work Instruction Authoring")
|
getset |
Returns or sets the scale factor
Created in NX9.0.3
License requirements to get this property: None.
License requirements to set this property: nx_wi_authoring (" NX Work Instruction Authoring")