NXOpen .NET Reference
12.0.0
|
Represents a WedmCustomBoundaryData Builder More...
Public Member Functions | |
unsafe NXOpen.CAM.TabPointDataBuilder | CreateTabPointDataBuilder () |
The create tab point data builder More... | |
unsafe NXOpen.CAM.InPathEventDataBuilder | CreateInpathEventDataBuilder () |
The create inpath event data builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.CAM.InPathEventDataBuilderList | InpathEventDataList [get] |
Returns the inpath event data list More... | |
unsafe NXOpen.CAM.TabPointDataBuilderList | TabPointList [get] |
Returns the tab point data list More... | |
Represents a WedmCustomBoundaryData Builder
No Creator
Created in NX6.0.0
unsafe NXOpen.CAM.InPathEventDataBuilder NXOpen.CAM.WedmCustomBoundaryDataBuilder.CreateInpathEventDataBuilder | ( | ) |
The create inpath event data builder
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
unsafe NXOpen.CAM.TabPointDataBuilder NXOpen.CAM.WedmCustomBoundaryDataBuilder.CreateTabPointDataBuilder | ( | ) |
The create tab point data builder
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the inpath event data list
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")
|
get |
Returns the tab point data list
Created in NX6.0.0
License requirements: cam_base ("CAM BASE")