NXOpen .NET Reference
12.0.0
|
Represents a Thread Turning Engage or Retract Builder More...
Public Types | |
enum | EngageRetractTypes { Automatic, Vector, Angle, SameAsEngage } |
The engage retract type More... | |
enum | MoveTypes { Engage, Thread } |
The move type More... | |
Properties | |
unsafe double | Angle [get, set] |
Returns or sets the angle More... | |
unsafe NXOpen.CAM.TurnThreadEngageRetractBuilder.EngageRetractTypes | EngageRetractType [get, set] |
Returns or sets the the Engage(Retract) Type More... | |
unsafe NXOpen.CAM.TurnThreadEngageRetractBuilder.MoveTypes | MoveType [get, set] |
Returns or sets the Move Type More... | |
unsafe double | VectorXc [get, set] |
Returns or sets the vector Xc More... | |
unsafe double | VectorYc [get, set] |
Returns or sets the vector Yc More... | |
Represents a Thread Turning Engage or Retract Builder
Created in NX6.0.0
|
getset |
Returns or sets the angle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the the Engage(Retract) Type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Move Type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the vector Xc
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the vector Yc
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")