NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAM.TurnOverlap More...
Public Types | |
enum | Types { None, Distance, Percentage } |
the overlap types More... | |
Properties | |
unsafe double | Distance [get, set] |
Returns or sets the overlap distance More... | |
unsafe double | Percentage [get, set] |
Returns or sets the overlap percentage More... | |
unsafe NXOpen.CAM.TurnOverlap.Types | Type [get, set] |
Returns or sets the overlap type More... | |
Represents a NXOpen.CAM.TurnOverlap
Created in NX6.0.0
|
getset |
Returns or sets the overlap distance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the overlap percentage
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the overlap type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")