NXOpen .NET Reference
12.0.0
|
Represents a concave corner ja More...
Public Types | |
enum | Types { ExtendTangents, Round } |
the Concave Corner Control types More... | |
enum | RadiusOptions { Specify, ToolRadius, AddToToolRadius } |
the Concave Corner Control radius options More... | |
Properties | |
unsafe double | Radius [get, set] |
Returns or sets the Concave Corner Control radius More... | |
unsafe NXOpen.CAM.TurnConcaveCornerControl.RadiusOptions | RadiusOption [get, set] |
Returns or sets the Concave Corner Control radius option More... | |
unsafe NXOpen.CAM.TurnConcaveCornerControl.Types | Type [get, set] |
Returns or sets the Concave Corner Control type More... | |
Represents a concave corner ja
Created in NX6.0.2
|
getset |
Returns or sets the Concave Corner Control radius
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Concave Corner Control radius option
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the Concave Corner Control type
Created in NX6.0.2
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")