NXOpen .NET Reference
12.0.0
|
Represents a Tool Path Divide Builder More...
Public Types | |
enum | PathDivideType { ByTime, ByDistance, ByEvents } |
Divide type options More... | |
Public Member Functions | |
unsafe int[] | GetAllDivideEvents () |
Returns all events where to of divide the tool path More... | |
unsafe void | RemoveAllDivideEvents () |
Delete all events where to of divide the tool path More... | |
unsafe void | AddDivideEvent (int divideEvent) |
Add a new divide event to the list More... | |
unsafe int | GetDivideEvent (int index) |
Gets the divide event at the given index More... | |
unsafe void | RemoveDivideEvent (int divideEvent) |
Deletes the divide event at the given index More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXObject | ClearancePlane [get, set] |
Returns or sets the Clearance Plane tag,plane entity type covers Xform and Plane More... | |
unsafe double | DistanceLimit [get, set] |
Returns or sets the time limit value More... | |
unsafe NXOpen.CAM.ToolPathDivideBuilder.PathDivideType | DivideType [get, set] |
Returns or sets the divide limit type More... | |
unsafe int | NumberOfDivideEvents [get] |
Returns the number of defined divide event indices More... | |
unsafe double | TimeLimit [get, set] |
Returns or sets the time limit value More... | |
unsafe double | TolerancePercent [get, set] |
Returns or sets the time limit value More... | |
unsafe NXOpen.NXObject | UdeEndOfPath [get, set] |
Returns or sets the End of Path command More... | |
unsafe NXOpen.NXObject | UdeStartOfPath [get, set] |
Returns or sets the Start of Path command More... | |
Represents a Tool Path Divide Builder
To create a new instance of this class, use NXOpen.CAM.CAMSetup.CreateToolPathDivideBuilder
Created in NX5.0.0
unsafe void NXOpen.CAM.ToolPathDivideBuilder.AddDivideEvent | ( | int | divideEvent | ) |
Add a new divide event to the list
Created in NX6.0.0
License requirements: None.
divideEvent | index of the new divide event |
unsafe int [] NXOpen.CAM.ToolPathDivideBuilder.GetAllDivideEvents | ( | ) |
Returns all events where to of divide the tool path
Created in NX6.0.0
License requirements: None.
unsafe int NXOpen.CAM.ToolPathDivideBuilder.GetDivideEvent | ( | int | index | ) |
Gets the divide event at the given index
Created in NX6.0.0
License requirements: None.
index | position of the event to get |
unsafe void NXOpen.CAM.ToolPathDivideBuilder.RemoveAllDivideEvents | ( | ) |
Delete all events where to of divide the tool path
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.CAM.ToolPathDivideBuilder.RemoveDivideEvent | ( | int | divideEvent | ) |
Deletes the divide event at the given index
Created in NX6.0.0
License requirements: None.
divideEvent | the index to delete |
|
getset |
Returns or sets the Clearance Plane tag,plane entity type covers Xform and Plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the time limit value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the divide limit type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the number of defined divide event indices
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the time limit value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the time limit value
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the End of Path command
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Start of Path command
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.