NXOpen .NET Reference
12.0.0
|
Represents a Teaching Builder More...
Public Member Functions | |
unsafe void | AddNewClass (string name, string packageName, string superName) |
Adds a new class More... | |
unsafe void | RemoveClass (string name, string packageName) |
Removes a class More... | |
unsafe void | RenameClass (string name, string packageName, string newName) |
Renames a class More... | |
unsafe void | AddNewRule (string name) |
Adds a new rule More... | |
unsafe void | RemoveRule () |
Removes a rule More... | |
unsafe void | RenameRule (string newName) |
Renames a rule More... | |
unsafe string | GetRulePath () |
Gets the selected rule path More... | |
unsafe void | SetRulePath (string path) |
Sets the selected rule path More... | |
unsafe string | GetRuleLibraryPath () |
Gets the selected rule library path More... | |
unsafe void | SetRuleLibraryPath (string path) |
Sets the selected rule library path More... | |
unsafe double | GetRulePriority () |
Gets the selected rule priority More... | |
unsafe void | SetRulePriority (double priority) |
Sets the selected rule priority More... | |
unsafe string | GetRuleCondition () |
Gets the rule conditions More... | |
unsafe void | SetRuleCondition (string condition) |
Sets the rule conditions More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Teaching Builder
Abstract
Created in NX10.0.3
unsafe void NXOpen.CAM.Teaching.AddNewClass | ( | string | name, |
string | packageName, | ||
string | superName | ||
) |
Adds a new class
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
name | |
packageName | |
superName |
unsafe void NXOpen.CAM.Teaching.AddNewRule | ( | string | name | ) |
Adds a new rule
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
name |
unsafe string NXOpen.CAM.Teaching.GetRuleCondition | ( | ) |
Gets the rule conditions
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
unsafe string NXOpen.CAM.Teaching.GetRuleLibraryPath | ( | ) |
Gets the selected rule library path
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
unsafe string NXOpen.CAM.Teaching.GetRulePath | ( | ) |
Gets the selected rule path
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
unsafe double NXOpen.CAM.Teaching.GetRulePriority | ( | ) |
Gets the selected rule priority
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
unsafe void NXOpen.CAM.Teaching.RemoveClass | ( | string | name, |
string | packageName | ||
) |
Removes a class
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
name | |
packageName |
unsafe void NXOpen.CAM.Teaching.RemoveRule | ( | ) |
Removes a rule
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
unsafe void NXOpen.CAM.Teaching.RenameClass | ( | string | name, |
string | packageName, | ||
string | newName | ||
) |
Renames a class
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
name | |
packageName | |
newName |
unsafe void NXOpen.CAM.Teaching.RenameRule | ( | string | newName | ) |
Renames a rule
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
newName |
unsafe void NXOpen.CAM.Teaching.SetRuleCondition | ( | string | condition | ) |
Sets the rule conditions
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
condition |
unsafe void NXOpen.CAM.Teaching.SetRuleLibraryPath | ( | string | path | ) |
Sets the selected rule library path
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
path |
unsafe void NXOpen.CAM.Teaching.SetRulePath | ( | string | path | ) |
Sets the selected rule path
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
path |
unsafe void NXOpen.CAM.Teaching.SetRulePriority | ( | double | priority | ) |
Sets the selected rule priority
Created in NX10.0.3
License requirements: fbm_author ("FBM Author")
priority |